TPS50601ASPEVM-D
TPS50601A-SP 双相运行工作评估模块
TPS50601ASPEVM-D
概述
The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device offers optimum electrical and radiation performance in a very small, thermally enhanced 20-pin ceramic, dual in-line flatpack package.
This dual version of the board allows evaluation of the device in master-slave configuration for a total output current of 12 A.
特性
- Radiation Hardened synchronous step down converter with thermally enhanced package
- Current mode control with cycle by cycle current limiting
- Configurable switching frequency from 100 kHz to 1 MHz
- ±1.5% accurate internal voltage reference
- Adjustable soft start through external capacitor
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | TPS50601A-SP dual regulator evaluation module (EVM) | 2019年 2月 15日 | ||||
证书 | TPS50601ASPEVM-D EU Declaration of Conformity (DoC) | 2019年 1月 2日 |