无线连接

TI’s Bluetooth® low energy solutions

Low-power wireless standard to easily connect any product to smartphones or tablets


Lowest-power for longest range

Leverage the low-power capabilities of the SimpleLink™ Bluetooth low energy wireless MCUs


Fully qualified Bluetooth 5 stack

Leverage TI’s flexible Bluetooth 5 protocol stack today to develop your product


Extensive worldwide development support

Comprehensive training and videos including reference designs and development kits

<Section CTA Link - not authored>
<Horizontal Rule - not authored>

Why TI for Bluetooth 5?

Bluetooth® low energy is a universal low-power wireless standard that makes it easy to connect any product to a smartphone or tablet. Bluetooth 5 is furthering the evolution of Bluetooth low energy from personal area networks to industrial and emerging automotive use-cases. TI’s SimpleLink™ Bluetooth low energy wireless microcontrollers are highly flexible, integrated, and can be tailored for multi-year battery-powered or even battery-less systems to achieve maximum innovation.

  1. Industry’s smallest complete Bluetooth 5 solution   
  2. Start developing with Bluetooth 5 today! Learn more about high speed mode   
  3. Achieve the longest range for lowest power: The theory behind Bluetooth 5 long range   
  4. Rapidly develop with TI’s cloud-based software development tools

Why TI for Automotive?

Bluetooth low energy is increasingly powering many applications within automotive such as car access, car sharing, piloted parking and cable replacement systems allowing a new level of innovation with connected devices such as smartphones and smartwatches.The SimpleLink CC2640R2F-Q1 wireless MCU is based on a flexible radio architecture which supports Bluetooth 4.2 with ability to upgrade to Bluetooth 5 if higher speed or longer range is required. 

  1. AEC-Q100 qualified wireless MCU offers Grade 2 tempature rating (-40C to +105C) and wettable flanks package
  2. Bluetooth 4.2 and Bluetooth 5 support
  3. Excellent receiver sensitivity and programmable output power provides industry leading RF performance that is required for the demanding automotive RF environment
  4. Ultra low power consumption solution for longer battery life and low footprint on car module 

Key Products

New! CC2642R

CC2640R2F

CC2640R2F-Q1

*some software components will be included in ROM in production devices to free application code space

Description

Expanded memory and lower power with hte newly enhanced ultra-low-power sensor controller Smallest Bluetooth 5 solution on the market including automotive qualified option Smallest automotive qualified Bluetooth 5 solution on the market

Key Features

SimpleLink MCU Platform Compliant
Bluetooth Standard Bluetooth 5.0, Bluetooth 4.x Bluetooth 5.0, Bluetooth 4.x Bluetooth 5.0, Bluetooth 4.x
Application MCU
Arm Cortex-M4F
Arm Cortex-M3
Arm Cortex-M3
Memory

608 kB non-volatile memory (352 kB Flash + 256 kB ROM), 80 kB RAM 

*BLE-Stack embedded in ROM

272 kB non-volatile memory (ROM + 128 kB Flash), 20 kB RAM 

*BLE-Stack embedded in ROM

272 kB non-volatile memory (ROM + 128 kB Flash), 20 kB RAM 

*BLE-Stack embedded in ROM

Standby Current Consumption 0.9µA 1.1µA 1.1µA
Module Third party Third party

Bluetooth Videos