Software & development tools

TI SensorTag kit for IoT development

Sensor Tag

SensorTag 是将传感器数据与云连接相整合的下一代物联网开发套件。

  • 通过与云的安全连接,物联网变得简单易行
  • 一个套件,多种无线连接技术
    • 我们的 SensorTag 套件中的所有 MCU 都需要很少甚至无需电池供电,使设计的产品能够持续运行数月甚至数年
  • 可访问开源设计文件和软件
    • 仅 CC2650 & CC1350 SensorTag 套件提供软件文件
  • SensorTag 非常适合 Web/应用开发人员、嵌入式软件开发人员和硬件开发人员
  • 使用 SensorTag 应用(适用于 iOSAndroid 平台)在三分钟内即可将数据连接到云。

特色 SensorTag 套件

SimpleLink™ CC2650 Bluetooth low energy/Multi-standard SensorTag

This SensorTag has a unique feature that allows developers to change between different 2.4 GHz technologies by simply loading new software images directly from the SensorTag app over-the-air. 

Simplelink CC1350 Bluetooth low energy and Sub-1GHz Long Range SensorTag

The CC1350 SensorTag allows direct connection via Bluetooth to smartphones and tablets, combined with several Km range for the Sub-1 GHz radio interface. 

SimpleLink Wi-Fi® CC3200 SensorTag

The Wi-Fi SensorTag is designed for use with any Wi-Fi network (no gateway needed). 
It is optimized for battery operated applications and can run for months on a pair of AAA batteries. 

特色 DevPack

DevPack 插件模块允许您扩展 SensorTag 的功能,并添加显示、照明、电容式触控、新传感器等众多功能。

DevPacks