传感器

汽车毫米波雷达传感器 – 应用

From a high performance front-end radar to single chip radars, TI offers a portfolio of mmWave sensing products for the wide range of ADAS and in-cabin automotive applications.

Front long range radar

Four-chip cascaded AWR1243 sensor can achieve both superior angular and distance resolution at short ranges over a wide field of view while extending out to long distances.

Ultra short range radar

Medium/short range radar

Driver vital sign monitoring

Our driver vital sign monitoring provides a wireless technique for measuring driver vital signs, such as heart rate and breathing rate.

Obstacle detection sensor

Vehicle occupant detection

TI’s scalable 77GHz and 60GHz single-chip mmWave sensors enable robust detection of occupants (adults, children, pets) inside of a car for applications including child presence detection, seat belt reminder, and more.