处理器

音频处理器 – Technical documents

Voice as the user interface – a new era in speech processing white Paper

This white paper reviews the technology and implementation aspects necessary for voice as user interface in end equipments, from home hub devices to home automation and industrial applications.

Sitara Linux ALSA DSP Microphone Array Voice Recognition

This application note shows how to integrate a DSP based audio system as a device into a standard Linux build using the ALSA framework.

Processor SDK RTOS Audio Benchmark Starter Kit

This application notes describes Audio Benchmark Starterkit software that provides an easy and quick way to benchmark key audio functions on C66x and C674x DSP devices using Processor SDK RTOS, and is ideal for new TI DSP users.

TI DSP Benchmarking

This application report provides benchmarks for the C674x DSP core, the C66x DSP core and the ARM®Cortex®-A15 core. This document also shows how to reproduce these benchmarks on specific hardware platforms.

Getting personal with the 66AK2Gx SoC (Rev. A)

This white paper explores the architecture and features of the 66AK2G02 DSP + ARM processor system on a chip (SOC) and how they are relevant to a variety of audio-based applications.

Instructions to Benchmark C55 DSP Library

Shows how to measure the performances of a sub-set of the DSPLIB functions executed on real hardware.

搜索技术文档

*必需
  • *产品
  • 文档标题

Application notes

显示 3 / 27 结果     查看全部 27 结果   

标题 摘要 类型 尺寸 (KB) 日期
High-Speed Interface Layout Guidelines (Rev. G) Read Abstract PDF 8 27 Jul 2017
Plastic Ball Grid Array [PBGA] Application Note (Rev. B) Read Abstract PDF 8 13 Aug 2015
Using the OMAP-L1x7 Bootloader (Rev. G) Read Abstract Multiple Files 8 01 Jun 2012

Selection guides

显示 0 / 0 结果    

Solution guides

显示 0 / 0 结果    

White papers

显示 3 / 8 结果     查看全部 8 结果   

标题 摘要 类型 尺寸 (KB) 日期
“Get smart” with TI’s embedded analytics technology PDF 2059 30 May 2012
MityDSP®-L138F Software Defined Radio Using uPP Data Transfer (Rev. A) PDF 94 02 Feb 2012
OpenCV on TI’s DSP+ARM® PDF 353 27 Jul 2011