处理器

Audio Processors

A broad portfolio of processors, industry-proven software and audio-based TI Designs


Voice user interface

A scalable platform to add voice UI and control to your systems

  • Beam forming
  • Spectral noise reduction
  • Far-field audio
  • Multi-microphone processing

Home audio

Differentiated AVR and soundbar solutions

  • Dolby Atmos®, DTS:X™ and other audio formats
  • Easy to use framework
  • Single-chip to multi-chip solutions

Pro audio and auto amp

Efficient, DSP-based implementation for exceptional performance

  • Scalable family of single to multicore processors
  • Signal processing libraries
  • Optimized SoC for automotive audio amplifier
  • Easy-to-use audio benchmark demos

DSPs for voice UI, control and audio and speech processing

TI has developed a flexible platform for voice processing on DSPs which work with multiple microphone configurations to help enable voice recognition in voice assistant applications. Field hardened algorithms for beamforming, noise reduction, dynamic range control and more are available in working project examples for evaluation and development. The software application is built on TI’s Processor SDK, allowing product choice and easy migration among TI’s processor portfolio.

Ultra-low power

At less than 150mW/MHz, the right fit for systems with two to four mics

Floating point signal processing

Mid-range DSP with performance for multi-microphone audio systems

High performance audio SoC

DSP-based SoC with MIPS and memory for higher complexity systems

Reference designs

TI’s audio pre-processing systems designs allow for easy evaluation and development of a DSP based application for far-field voice processing. Using field hardened, TI developed algorithms for beam-forming, noise reduction and other technologies, these designs show reference examples using different microphone array combinations to acquire the voice signal. The reference design also includes GUI based tools for calculating filter coefficients and easily configuring the input parameters to the DSP based on the microphone count and array geometry used. Learn more in the User’s Guides that come with the TI Designs.

Processors for AVRs and soundbars

DSP and DSP+ARM® processors for audio video receiver (AVR) and sound bar products. TI provides certified Dolby Atmos® and DTS:X™ software, easy to use software  and  plenty of processing capability for product differentiation.

The single-chip solution

Immersive audio formats and plenty of processing left over

66AK2Gx Audio Daughter Card

For development of multichannel audio applications.

66AK2Gx Software Development Kit

Software development kit (SDK) for 66AK2Gx processors - Linux and TI-RTOS support.

Processors ideal for pro audio and automotive audio amplifiers

 TI offers DSP and DSP+ARM® processors for a broad range of pro audio solutions from wireless microphones to multi-channel audio mixers as well as  optimized processor SOC architecture for automotive audio amplifiers.

Pro audio selection guide

C551x

C553x/4x

C674x

OMAPL13x

66AK2Gx

C665x

C667x

66AK2Hx

Cores/speed C551x up to 200 MHz C55x up to 100 MHz 674x DSP at up to 456 MHz 674x DSP + ARM9 at up to 456 MHz 1 C66x DSP + ARM Cortex A15 at 600 MHz and 1 GHz 1 – 2 C66x cores at 600 MHz – 1.25 GHz 4 – 8 C66x cores at 1 GHz – 1.25 GHz 4 ARM Cortex A15 cores at 1.4 GHz, and 8 C66x DSP cores at 1.2 GHz
Performance Up to 400 MMACs 200 MMACs Up to 1912 FLOPs, 3468 MACs Up to 1912 FLOPs, 3468 MACs Up to 2100 DMIPS, 19.2 GMAC, 28.8 GFLOPS Up to 80 GMACs, 40 GFLOPS Up to 320 GMACS, 160 GFLOPS Up to 19,600 DMIPs, 307.2 GMACs, 198.4 GFLOPs
Key peripherals McBSP USB McASP, USB USB McASP, McBSP, GEnet SGMII, 2 x PCIe 2 x SGMII, 2 x PCIe, 4 x SRIO 4 x GbEnet, 2 x 10 GbEnet, SRIO
Power .54W/MHz active .33mW/MHz active <.5W <1W 2W – 4W 1.5W – 3W 6W – 10W 10W – 15W
Extended temp range -40 – 100C - 40 – 85C -40 – 105C -40 – 105C -40 – 125C -40 – 100C -40 – 100C -40 – 100C
Package 10mm2 12 mm2 13mm2 and 16mm2 13mm2 and 16mm2 21mm2 21mm2 24mm2 40mm2
Price From: $4.17 @1ku From: $1.95 @ 1ku From: $6.30 @ 1ku From: $9.58 @ 1ku From: $15.39 @ 1ku From: $24.90 @1ku From: $125.00 @ 1ku From: $661.26 @ 1ku

Pro audio benchmark starter kit

The audio benchmark starter kit provides a quick and easy way to benchmark key audio functions on TI’s DSP devices. This starter kit is intended to help all users, especially those new to the TI DSP development environment, with the following:

  • Become familiar with benchmarking functions on TI DSPs.
  • Understand compiler options and code/data memory placement that allows developers to obtain optimal performance on TI’s DSP Architectures.
  • Utilize signal processing functions from TI’s signal processing libraries, which contains several kernels optimized for TI DSP architectures.
  • Read the full application note or view the training video.

The following table shows the functions benchmarked along with the results obtained:

Processor core C66x DSP Core
Hardware platform used 66AK2G02 EVM
Devices featuring benchmarked core C66x DSPs
66AK2x processors
Sitara AM57x processors
Function benchmarked C66x execution time Associated TI library
C66x cycles C66x μS @ 600 MHz
Single Precision FFT (256 samples) 1808 3.01 DSPLIB
Single Precision FFT (1K samples) 8663 14.44 DSPLIB
Single Precision FIR (128 samples, 16 coefficients) 2652 4.42 DSPLIB
Single Precision IIR
(1k samples from 2 channel with 3 stage cascade biquad)
8258 13.76 DSPLIB

Audio benchmarks starter kit

The audio benchmarks starter kit is part of the processor SDK RTOS release.

66AK2Gx Software Development Kit

Software development kit (SDK) for 66AK2Gx processors - Linux and TI-RTOS support.

AM57x Sitara™ Software Development Kit

Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos.