C55x 超低功耗 DSP
为超低功耗的紧凑型嵌入式产品提供高效的信号处理
C55x DSP
C5504 | C5505 | C5514 | C5515 | C5517 | C5532 | C5533 | C5534 | C5535 | C5545 | |
---|---|---|---|---|---|---|---|---|---|---|
DSP MHz | 60/75/100/120/150 | 60/75/100/120/150 | 100/120 | 100/120 | 200 | 50/100 | 50/100 | 50/100 | 50/100 | 60/100/120 |
Integrated peripherals | USB | USB, LCD, SAR ADC | USB | USB, LCD, SAR ADC | USB, LCD, UHPI, McSPI, SAR ADC, McBSP | USB | USB | USB, LCD, SAR ADC | USB, LCD, SAR ADC | |
Memory | 256KB, EMIF | 320KB, EMIF | 256KB, EMIF | 320KB, EMIF | 320KB, EMIF | 64KB | 128KB | 256KB | 320KB | 320KB |
Co-processor | FFT | FFT | FFT | FFT | FFT | |||||
Integrated power management | 1 LDO | 1 LDO | 3 LDOs | 3 LDOs | 3 LDOs | 1 LDO | 2 LDOs | 3 LDOs | 3 LDOs | 3 LDOs |
Package | 10x10mm, 0.65mm pitch | 10x10mm, 0.65mm pitch | 12x12mm, 0.8mm pitch | 7x7mm, 0.5mm pitch | ||||||
Pin-to-pin compatible | Pin-to-pin compatible |