电源管理

保护、监控和热插拔 – 工具和软件

适用于高性能热插拔应用的 TPS24772 EVM

TPS24772EVM-685 评估模块是一块完全组装且经过测试的电路板,用于评估 TPS24772 2.5V 至 18V 高性能热插拔控制器。

适用于 OR-ing 到多个热插拔负载的 TPS24740 EVM

TPS24740EVM-596 设计用于 OR-ing 到多个热插拔负载,包含牛角连接器,可轻松连接外部测试和应用电路。

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

查看一般工具和软件 保护、监控和热插拔

118 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称 工具/软件部件号 工具/软件类型 产品组
***占位符*** TUSB542EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
160MHz 带宽无线信号测试器参考设计 TIDA-00988 参考设计 Hot Swap Controllers (Positive, -48V)
1GHz 信号带宽 RF 采样接收器参考设计 TIDA-01161 参考设计 Hot Swap Controllers (Positive, -48V)
24V to 12V/3.4A Active Clamp Forward Converter Reference Design with Robust System Protection PMP10861 参考设计 EFUSES (INTEGRATED FET)
24VDC 输入(双汽车电池)汽车类多相同步降压参考设计 PMP10260 参考设计 Hot Swap Controllers (Positive, -48V)
3-Phase AC Input, Triple Output Bias Supply Reference Design PMP12082 参考设计 EFUSES (INTEGRATED FET)
36W, 100-425VDC, >92% Efficiency, Dual Output, Auxiliary Supply Reference Design for Server PSU TIDA-00709 参考设计 EFUSES (INTEGRATED FET)
50Ω 2GHz 示波器前端参考设计 TIDA-00826 参考设计 Hot Swap Controllers (Positive, -48V)
5V BiSS 位置编码器接口参考设计 TIDA-00175 参考设计 EFUSES (INTEGRATED FET)
66AK2Gx(“K2G”)评估模块 EVMK2G 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
Automotive 12V/24V Battery Input Protection Reference Design TIDA-01167 参考设计 Hot Swap Controllers (Positive, -48V)
Bi-Directional Battery Initialization System Power Board Reference Design PMP40182 参考设计 Hot Swap Controllers (Positive, -48V)
Bidirectional DC-DC Converter Reference Design for 12-V/48-V Automotive Systems TIDA-01168 参考设计 Hot Swap Controllers (Positive, -48V)
Continuous Wave Phase-aligned Multitone Generator: DC-to-6-GHz RF-Sampling DAC Reference Design TIDA-01084 参考设计 Hot Swap Controllers (Positive, -48V)
DAC38RF80 评估模块 DAC38RF80EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
DAC38RF82 Evaluation Module DAC38RF82EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
DAC38RF86 Dual-Channel, 14-Bit, 9GSPS, 6x-24x Interpolating, 9GHz GSM PLL DAC Evaluation Module DAC38RF86EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
DAC38RF87 Dual-Channel 14-Bit RF-Sampling Digital-to-Analog Converter (DAC) Evaluation Module DAC38RF87EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
DAC38RF89 Dual-Channel 14-Bit 9GSPS RF-Sampling Digital-to-Analog Converter (DAC) Evaluation Module DAC38RF89EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
DevSleep 功能与 TPS25940X TIDA-00429 参考设计 EFUSES (INTEGRATED FET)
Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design TIDA-01442 参考设计 Hot Swap Controllers (Positive, -48V)
Efficient, LDO-Less, Power-Supply Network Reference Design for RF-Sampling ADC TIDA-01247 参考设计 Hot Swap Controllers (Positive, -48V)
EnDat 2.2 位置编码器接口的参考设计 TIDA-00172 参考设计 EFUSES (INTEGRATED FET)
Enterprise SSD Backup Power Reference Design PMP30046 参考设计 EFUSES (INTEGRATED FET)
HD3SS3220 具有超高速 2:1 MUX 的 Type-C 下行端口控制器 3220DFP-DGLEVM 评估模块和开发板 EFUSES (INTEGRATED FET)
High-Bandwidth Arbitrary Waveform Generator Reference Design: DC or AC coupled, High-Voltage output TIDA-00684 参考设计 Hot Swap Controllers (Positive, -48V)
HIPEFACE DSL 编码器的双线接口参考设计 TIDA-00177 参考设计 EFUSES (INTEGRATED FET)
INA223 评估模块 INA223EVM 评估模块和开发板 Analog Current Measurement
Input Protection and Backup Supply Reference Design for 25W PLC Controller Unit TIDA-03031 参考设计 EFUSES (INTEGRATED FET)
LM5066 评估板 LM5066EVK 评估模块和开发板 I2C/PMBus Monitors
LM5066IEVM-626 具有 PMBus 的评估模块 LM5066IEVM-626 评估模块和开发板 I2C/PMBus Monitors
LM5069EVM-627 正高电压热插拔控制器,具有输入电涌、反向电压和 LM5069EVM-627 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
LM9061EVM 高侧保护控制器评估模块 LM9061EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
Low-Power, Quad 12-Bit 50-MSPS ADC Design with Low Noise, Low Distortion DC and AC Coupled Inputs TIDA-00799 参考设计 Hot Swap Controllers (Positive, -48V)
Multi-Channel JESD204B 15 GHz Clocking Reference Design for DSO, Radar and 5G Wireless Testers TIDA-01021 参考设计 EFUSES (INTEGRATED FET)
PFC and flyback for LED driver 14V/24V@1.5A, 24V@3.75A PMP5927 参考设计 Hot Swap Controllers (Positive, -48V)
Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs TIDA-01215 参考设计 Hot Swap Controllers (Positive, -48V)
Reference Design for Clocking High Dynamic Range RF Sampling ADCs in Microwave Backhaul Application TIDA-01016 参考设计 Hot Swap Controllers (Positive, -48V)
RF 采样 S 波段雷达接收器参考设计 TIDA-00814 参考设计 Hot Swap Controllers (Positive, -48V)
Software-Defined Transmitter for Multifunction Phased Array Weather Radar Reference Design TIDA-01240 参考设计 Hot Swap Controllers (Positive, -48V)
tbd ADS58J64EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
TPS24740 用于 ORing 到多个热插拔负载的 EVM TPS24740EVM-596 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
TPS24740 用于 ORing 到多个热插拔负载的 EVM TPS24740EVM-596 评估模块和开发板 Hot Swap and ORing Control Combination
TPS24742 面向热插拔和 ORing 应用的评估模块 TPS24742EVM-667 评估模块和开发板 Hot Swap and ORing Control Combination
TPS24751EVM-546 2.5 至 18V 正电压 10A 集成式热插拔控制器 TPS24751EVM-546 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS24772 针对高性能热插拔应用的 EVM TPS24772EVM-685 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
TPS2483 评估模块 TPS2483EVM-157 评估模块和开发板 I2C/PMBus Monitors
TPS25200EVM-618 具有输入过压保护的可调节限流配电开关 TPS25200EVM-618 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS25910 高电流负载开关评估模块 TPS25910EVM-088 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS25921EVM-637 具有精密限流评估模块的 4.5-18V 熔丝 TPS25921EVM-637 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS259230/41 简单 5V/12V 电子熔丝保护开关评估模块 TPS259230-41EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS259250/60 简单 5V/12V 电子熔丝保护开关评估模块 TPS259250-61EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS2592AA 12V 熔丝评估模块 TPS2592AAEVM-531 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS2592BL 12V 熔丝评估模块 TPS2592BLEVM-531 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS25940EVM-635 2.7V-18V 用于电源多路复用器评估模块的具有真正反向阻断功能的熔丝 TPS25940EVM-635 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS25942EVM-635 用于电源多路复用器评估模块的具有真正反向阻断功能的熔丝 TPS25942EVM-635 评估模块和开发板 EFUSES (INTEGRATED FET)
TPS2660 集成 60V、2.23A 工业电子熔丝评估模块 TPS26600-02EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
TSW16DX370EVM 评估模块 TSW16DX370EVM 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
TUSB320 评估模块 (EVM) TUSB320EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
TUSB320-HA-EVM TUSB320-HA-EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
TUSB320-LA-EVM TUSB320-LA-EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
TUSB322 支持 VCONN 的 USB Type-C 配置通道逻辑和端口控制 TUSB322EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
USB Type-C&#153; Power-Path Protection With Audio Accessory Support Reference Design TIDA-03030 参考设计 EFUSES (INTEGRATED FET)
Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications TIDA-01378 参考设计 Hot Swap Controllers (Positive, -48V)
优化 LMH6554 以驱动高速 ADC TIDA-00092 参考设计 Hot Swap Controllers (Positive, -48V)
优化 THS4509 以驱动高速 ADC 参考设计 TIDA-00093 参考设计 Hot Swap Controllers (Positive, -48V)
免费工具:TPS2482/TPS2483 监视准确度计算器 TPS2482-3_CALC 计算工具 I2C/PMBus Monitors
具有 16 位 ADC 和 100MHz IF 带宽的 700–2700MHz 双通道接收器参考设计 TIDA-00360 参考设计 Hot Swap Controllers (Positive, -48V)
具有 DFP 控制器的 USB Type-A 插头转 USB Type-C 插座 SS(超高速)MUX 参考设计 TIDA-00890 参考设计 EFUSES (INTEGRATED FET)
具有 DFP 控制器的 USB Type-A 转 USB TypeC SS(超高速)MUX 参考设计 TIDA-00624 参考设计 EFUSES (INTEGRATED FET)
具有 DPD 反馈路径的基站收发器 TIDA-00068 参考设计 Hot Swap Controllers (Positive, -48V)
具有 UFP 控制器的 USB Type-C 插头转 USB Type-A 插座 SS(超高速)MUX 参考设计 TIDA-00891 参考设计 EFUSES (INTEGRATED FET)
具有交流和直流耦合型可变增益放大器的 16 位 1GSPS 数字转换器参考设计 TIDA-00822 参考设计 Hot Swap Controllers (Positive, -48V)
具有交流和直流耦合型固定增益放大器的 16 位、1GSPS 数字转换器参考设计 TIDA-00823 参考设计 Hot Swap Controllers (Positive, -48V)
具有功率限制的负热插拔/浪涌电流控制器评估模块 LM5067EVAL 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
具有可变增益放大器的四通道 250Msps 数字转换器参考设计 TIDA-00094 参考设计 Hot Swap Controllers (Positive, -48V)
具有同步整流功能的通用交流输入、12V/3A 单级 PFC 反激参考设计 PMP9730 参考设计 EFUSES (INTEGRATED FET)
具有电流监视器的 12A 集成热插拔保护器 TPS24750EVM-546 评估模块和开发板 EFUSES (INTEGRATED FET)
具有瞬态鲁棒性的电流分流监控器参考设计 TIDA-00302 参考设计 Analog Current Measurement
具有过流和过压关断功能的汽车类电池反向保护参考设计 PMP9498 参考设计 Hot Swap Controllers (Positive, -48V)
前端口 USB Type-C 扩展器参考设计 TIDA-00728 参考设计 EFUSES (INTEGRATED FET)
参考设计 - TPS2490,采用 TI 1.4 代 NexFET 的 12V 输出 60A 热插拔控制器 PMP9616 参考设计 Hot Swap Controllers (Positive, -48V)
参考设计 - 采用 TPS61088 支持快速充电 2.0 的 USB 电源 PMP9773 参考设计 EFUSES (INTEGRATED FET)
可编程逻辑控制器 (PLC) 的温度传感器接口模块 TIDA-00018 参考设计 Hot Swap Controllers (Positive, -48V)
多频段 RF 采样接收器参考设计 TIDA-01163 参考设计 Hot Swap Controllers (Positive, -48V)
完整的前端汽车类反极性保护和串联故障保护参考设计 PMP10748 参考设计 Hot Swap Controllers (Positive, -48V)
宽带射频-数字复杂接收器反馈信号链 TIDA-00074 参考设计 Hot Swap Controllers (Positive, -48V)
支持音频和充电功能的 USB Type-C 和供电迷你坞参考设计 TIDA-01243 参考设计 EFUSES (INTEGRATED FET)
支持音频和充电的 Type-C 迷你坞板评估模块 USB-CTM-MINIDK-EVM 评估模块和开发板 EFUSES (INTEGRATED FET)
断电保持能源存储解决方案 TIDA-00304 参考设计 EFUSES (INTEGRATED FET)
汽车类 48V 1kW 电机驱动参考设计 TIDA-00281 参考设计 Hot Swap Controllers (Positive, -48V)
汽车级数控升压电源 TIDA-00282 参考设计 Hot Swap Controllers (Positive, -48V)
汽车车身控制模块驱动器参考设计 TIDA-00296 参考设计 Hot Swap Controllers (Positive, -48V)
热插拔和电子熔丝设计计算器工具 HOTSWAP-EFUSECALCULATORS 评估模块和开发板 I2C/PMBus Monitors
用于 LM25066 的评估板 LM25066EVK 评估模块和开发板 I2C/PMBus Monitors
用于 LM5060 的评估板 LM5060EVAL 评估模块和开发板 Hot Swap Controllers (Positive, -48V)
用于 LM5064 的评估板 LM5064EVK 评估模块和开发板 I2C/PMBus Monitors
用于 PLC 模块的基于电容的备用电源参考设计 TIDA-00500 参考设计 Hot Swap Controllers (Positive, -48V)
用于可编程逻辑控制器 (PLC) 的 12 位 4/8 通道集成模拟输入模块 TIDA-00119 参考设计 Hot Swap Controllers (Positive, -48V)
用于可编程逻辑控制器 (PLC) 的 16 位模拟混合输入和输出模块参考设计 TIDA-00170 参考设计 Hot Swap Controllers (Positive, -48V)
用于可编程逻辑控制器 (PLC) 的 16 位模拟输出模块参考设计 TIDA-00118 参考设计 Hot Swap Controllers (Positive, -48V)
用于可编程逻辑控制器 (PLC) 的 24VDC 10A eFuse 与保护电路 TIDA-00233 参考设计 Hot Swap Controllers (Positive, -48V)
用于可编程逻辑控制器 (PLC) 的 6 位、8 通道集成模拟输入模块 TIDA-00164 参考设计 Hot Swap Controllers (Positive, -48V)
用于可编程逻辑控制器 (PLC) 的 8 通道 1A/通道、高侧驱动器参考设计 TIDA-00183 参考设计 Hot Swap Controllers (Positive, -48V)
用于可编程逻辑控制器 (PLC) 的 8 通道数字输入模块 TIDA-00017 参考设计 Hot Swap Controllers (Positive, -48V)
相邻信道功率比 (ACPR) 和误差矢量幅度 (%EVM) 测量 TIDA-00076 参考设计 Hot Swap Controllers (Positive, -48V)
绝对位置编码器的通用数字接口参考设计 TIDA-00179 参考设计 EFUSES (INTEGRATED FET)
适用于位置编码器接口的具有可编程输出电压和保护的电源 TIDA-00180 参考设计 EFUSES (INTEGRATED FET)
适用于服务器 PSU 的 25W、高效多路隔离式输出辅助电源参考设计 TIDA-00706 参考设计 EFUSES (INTEGRATED FET)
适用于机顶盒的电源开关参考设计 TIDA-01451 参考设计 EFUSES (INTEGRATED FET)
适用于电信应用的参考设计 (0.9V@0.5A) PMP4742 参考设计 EFUSES (INTEGRATED FET)
适用于超声前端的低电压低噪声电源参考设计 TIDA-01466 参考设计 EFUSES (INTEGRATED FET)
采用 Tiva C 系列 ARM Cortex-M4 MCU 的 PLC I/O 模块前端控制器 TIDA-00123 参考设计 Hot Swap Controllers (Positive, -48V)
针对 PLC 模拟输出模块的自适应电源,具有输出通道保护 TIDA-00231 参考设计 Hot Swap Controllers (Positive, -48V)
针对企业级以太网交换机的完备 PMBus 电源系统参考设计 PMP10896 参考设计 I2C/PMBus Monitors
面向企业级以太网交换机的 PMBus 电源系统参考设计 PMP11399 参考设计 I2C/PMBus Monitors
高带宽光学前端参考设计 TIDA-00725 参考设计 Hot Swap Controllers (Positive, -48V)
高精度功率限制解决方案 TIDA-00331 参考设计 EFUSES (INTEGRATED FET)

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险