电源管理

热插拔控制器 (正 48V) – 工具和软件

热插拔选择工具

为您的应用找到合适的热插拔器件可能比较复杂。此选择工具可指导您根据关键参数选择适当的部件。

热插拔设计计算器工具

完成热插拔设计的过程中可能会涉及复杂的公式和计算。通过输入系统要求简化流程,计算器将指导您开发可靠的设计。 

PI-Commander EVM GUI

PI-Commander 支持各种 TI PMBus 热插拔控制器

查看一般工具和软件 热插拔控制器 (正 48V)

70 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称
工具/软件部件号
工具/软件类型
产品组
1-GHz Signal Bandwidth RF Sampling Receiver Reference Design TIDA-01161 TI Designs Hot Swap Controllers (Positive, -48V)
12-Bit, 8 Channel, Integrated Analog Input module for Programmable Logic Controllers (PLC) TIDA-00119 TI Designs Hot Swap Controllers (Positive, -48V)
16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier TIDA-00823 TI Designs Hot Swap Controllers (Positive, -48V)
16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier TIDA-00822 TI Designs Hot Swap Controllers (Positive, -48V)
16-Bit Analog Mixed Input and Output Module for Programmable Logic Controller (PLC) Reference Design TIDA-00170 TI Designs Hot Swap Controllers (Positive, -48V)
16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC) TIDA-00118 TI Designs Hot Swap Controllers (Positive, -48V)
16-Bit, 8 Channel, Integrated Analog Input module for Programmable Logic Controllers (PLC) TIDA-00164 TI Designs Hot Swap Controllers (Positive, -48V)
160-MHz Bandwidth Wireless Signal Tester Reference Design TIDA-00988 TI Designs Hot Swap Controllers (Positive, -48V)
24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC) TIDA-00233 TI Designs Hot Swap Controllers (Positive, -48V)
24Vdc Input (Double Car Battery) Automotive Multiphase Sync-Buck Reference Design PMP10260 TI Designs Hot Swap Controllers (Positive, -48V)
50-Ohm 2-GHz Oscilloscope Front-end Reference Design TIDA-00826 TI Designs Hot Swap Controllers (Positive, -48V)
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
700–2700 MHz Dual-Channel Receiver with 16-Bit ADC and 100 MHz IF Bandwidth Reference Design TIDA-00360 TI Designs Hot Swap Controllers (Positive, -48V)
8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules TIDA-01552 TI Designs Hot Swap Controllers (Positive, -48V)
8-Channel Digital Input Module for Programmable Logic Controllers (PLC) TIDA-00017 TI Designs Hot Swap Controllers (Positive, -48V)
Adaptive Power Supply for PLC Analog Output Module with Output Channel Protection TIDA-00231 TI Designs Hot Swap Controllers (Positive, -48V)
ADC1175 8-Bit 20MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1175EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
ADC1175-50 8-Bit 50MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1175-50EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
Adjacent Channel Power Ratio (ACPR) and Error Vector Magnitude (%EVM) Measurements TIDA-00076 TI Designs Hot Swap Controllers (Positive, -48V)
ADS58J64 Evaluation Module ADS58J64EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
Automotive 12V/24V Battery Input Protection Reference Design TIDA-01167 TI Designs Hot Swap Controllers (Positive, -48V)
Automotive 48V 1kW Motor Drive Reference Design TIDA-00281 TI Designs Hot Swap Controllers (Positive, -48V)
Automotive Body Control Module Driver Reference Design TIDA-00296 TI Designs Hot Swap Controllers (Positive, -48V)
Automotive Digitally Controlled Boost Power Supply TIDA-00282 TI Designs Hot Swap Controllers (Positive, -48V)
Automotive Reverse Battery Protection Reference Design with Overcurrent and Overvoltage Shutoff PMP9498 TI Designs Hot Swap Controllers (Positive, -48V)
Basestation Transceiver with DPD Feedback Path TIDA-00068 TI Designs Hot Swap Controllers (Positive, -48V)
Bi-Directional Battery Initialization System Power Board Reference Design PMP40182 TI Designs Hot Swap Controllers (Positive, -48V)
Bidirectional DC-DC Converter Reference Design for 12-V/48-V Automotive Systems TIDA-01168 TI Designs Hot Swap Controllers (Positive, -48V)
Capacitor-Based Backup Power Supply for PLC Modules Reference Design TIDA-00500 TI Designs Hot Swap Controllers (Positive, -48V)
Clocking Reference Design for RF Sampling ADCs in Signal Analyzers and Wireless Testers TIDA-01016 TI Designs Hot Swap Controllers (Positive, -48V)
Complete Front End Automotive Reverse Polarity and Series Fault Protection Reference Design PMP10748 TI Designs Hot Swap Controllers (Positive, -48V)
Continuous Wave Phase-aligned Multitone Generator: DC-to-6-GHz RF-Sampling DAC Reference Design TIDA-01084 TI Designs Hot Swap Controllers (Positive, -48V)
DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF80EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF82EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL DAC Evaluation Module DAC38RF86EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module DAC38RF87EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module DAC38RF89EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
Digitally controlled power multiplexing and monitoring system PMP5927 Reference Designs Hot Swap Controllers (Positive, -48V)
Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design TIDA-01442 TI Designs Hot Swap Controllers (Positive, -48V)
Efficient, LDO-Less, Power-Supply Network Reference Design for RF-Sampling ADC TIDA-01247 TI Designs Hot Swap Controllers (Positive, -48V)
EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDA-01461 TI Designs Hot Swap Controllers (Positive, -48V)
Evaluation Board for the LM5060 LM5060EVAL Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
High-Bandwidth Arbitrary Waveform Generator Reference Design: DC or AC coupled, High-Voltage output TIDA-00684 TI Designs Hot Swap Controllers (Positive, -48V)
High-Bandwidth Zero-IF Reference Design for Microwave Backhaul TIDA-01435 TI Designs Hot Swap Controllers (Positive, -48V)
LM5069EVM-627 High Voltage Reverse Hookup Reverse Current Hotswap Evaluation Module LM5069EVM-627 Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
LM9061EVM High-Side Protection Controller Evaluation Module LM9061EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
Multi-band RF Sampling Receiver Reference Design TIDA-01163 TI Designs Hot Swap Controllers (Positive, -48V)
Negative Hot Swap Inrush Current Controller with Power Limiting Evaluation Module LM5067EVAL Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
Optimizing LMH6554 to Drive High Speed ADCs TIDA-00092 TI Designs Hot Swap Controllers (Positive, -48V)
Optimizing THS4509 to Drive High Speed ADCs Reference Design TIDA-00093 TI Designs Hot Swap Controllers (Positive, -48V)
Positive High Voltage Hot Swap Inrush Current Controller with Power Limiting Evaluation Module LM5069EVAL Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs TIDA-01215 TI Designs Hot Swap Controllers (Positive, -48V)
Quad-Channel 250-Msps Digitizer with Variable Gain Amplifier Reference Design TIDA-00094 TI Designs Hot Swap Controllers (Positive, -48V)
Quad-Channel, 12-Bit, 50-MSPS ADC Reference Design With Low Noise, Low Distortion, DC and AC Inputs TIDA-00799 TI Designs Hot Swap Controllers (Positive, -48V)
Reference Design - TPS2490, 12Vout 60A Hotswap using TI's CSD17570Q5B NexFETs PMP9616 TI Designs Hot Swap Controllers (Positive, -48V)
RF-Sampling S-Band Radar Receiver Reference Design TIDA-00814 TI Designs Hot Swap Controllers (Positive, -48V)
RF-Sampling S-Band Radar Transmitter Reference Design TIDA-01240 TI Designs Hot Swap Controllers (Positive, -48V)
Temperature Sensor Interface Module for Programmable Logic Controllers (PLC) TIDA-00018 TI Designs Hot Swap Controllers (Positive, -48V)
TPS23523 Evaluation Module for High Powered Negative Voltage Applications TPS23523EVM-863 Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
TPS23525EVM-815 Evaluation Module for High Powered Negative Voltage Applications TPS23525EVM-815 Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
TPS23531 Evaluation Module for High Powered Negative Voltage Applications TPS23521EVM-001 Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
TPS24740 EVM for ORing to Multiple Hotswap Loads TPS24740EVM-596 Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
TPS24742 Evaluation Module for Hotswap to ORing Applications TPS24742EVM-667 Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
TPS24772 EVM for high performance hotswap applications TPS24772EVM-685 Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
TSW16DX370EVM Evaluation Module TSW16DX370EVM Evaluation Modules & Boards Hot Swap Controllers (Positive, -48V)
Wide Bandwidth Optical Front-end Reference Design TIDA-00725 TI Designs Hot Swap Controllers (Positive, -48V)
Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications TIDA-01378 TI Designs Hot Swap Controllers (Positive, -48V)
Wideband RF-to-Digital Complex Receiver-Feedback Signal Chain TIDA-00074 TI Designs Hot Swap Controllers (Positive, -48V)

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险