电源管理

PWM 与谐振控制器 – 工具和软件

36V-72V 直流输入、12V/200W 有源钳位正向参考设计

此参考设计可通过标准 48V 直流电信输入生成 12V/16A 输出。UCC2897A 控制有源钳位正向转换器功率级。

20W 三相电子式仪表反激式参考设计

此参考设计专为电子式仪表而创建。它可通过三相输入提供两路隔离式输出(6V 和 24V)。

6V-42V 输入、12V/5A SEPIC 转换器参考设计

此参考设计是一种适用于汽车应用的宽输入 SEPIC 转换器。

交流/直流降压转换器参考设计

此紧凑电路板设计是一款交流/直流降压转换器,具有 85V 交流 - 318V 交流输入和 15V/0.8A 输出。

<Section CTA Link - not authored>

查看用于 PWM 和谐振控制器的一般工具和软件

TI Designs
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
设计名称
AC/DC Buck Converter with 85VAC - 318VAC Input and 15V at 0.8A Output Reference Design
Ultra-wide Input Range (10.8V to 264V) Bias Power Supply Reference Design
Ultra-wide Input Range (10.8V to 264V AC or DC) Bias Power Supply Reference Design
120V AC 200W, 90% Efficiency, Interleaved Flyback for Battery Charging Applications Reference Design
High Efficiency Dual Output 710W LLC Series Resonant Converter Reference Design
105VAC to 440VAC Iinput, 5V & 24V Dual-output Auxiliary Supply Reference Design Using UCC28881
8.5W Dual Output (5V/12V) Universal Input AC/DC Isolated Flyback Reference Design with PSR
5V/1.6A & 12V/10mA AC/DC Flyback PSU for E-meter Apps Optimized for Low AC Line Input Ref Design
380VDC Input, 24V/170W Active Clamp Forward Reference Design
30W Active Clamp Forward Converter Reference Design
High Efficiency 200V/520W LLC Series Resonant Converter Reference Design
18-60VDC Input Isolated Flyback Reference Design with a 54V/1.1A Output
Universal AC Input 5V/10A/50W PSR Flyback Power Supply With Over 89% Avg Efficiency Reference Design
400VDC Input to 28V/9A Output Compact, High Efficiency CLL Resonant Converter Reference Design
56W Active Clamp for Telecom Apps Reference Design
85VAC to 265VAC Input 15V/400mA Output, Low Cost and Compact Bias Supply Reference Design
AC in, 5V 3A Quasi-resonant Flyback Converter with Optimized Light Load Efficiency Reference Design
Offline AC/DC 77W Quasi-Resonant Flyback Converter Reference Design
85-318Vin, 15Vout, 1Aout, AC-DC Buck Converter Reference Design
108VAC-305VAC Input, 3.6V/5mA Flyback Reference Design
335W Single Stage LLC-SRC Converter Reference Design
85-265Vin, 5Vout, 1Aout, AC-DC Fly-Buck Converter Reference Design
Universal AC Input, 12Vout 1A Power Supply with Low Standby Power Reference Design
250W Single Stage LLC-SRC Converter Reference Design
85VAC - 265VAC Isolated Flyback Design for Small Appliances Reference Design
18-36VDCin, 5V/4A Active Clamp Reference Design
Universal AC input 20V/100mA Non-isolated High-side Buck Converter Reference Design
6W USB Charger with Quasi Resonant/Flyback Controller Reference Design