AC/DC & DC/DC converters (integrated FET)
Optimize power conversion with our portfolio of converters for a wide range of power topologies.
按类别浏览
Select by topology
Step-down (Buck)
Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use.
Step-up (Boost)
Our low-power boost converters support your need for small solution size, low system cost and high power density.
Buck-boost, inverting & split rail
Our buck-boost, inverting and split-rail converters integrate FETs to reduce component count in your system and simplify your board design.
Isolated
Easily generate one or more isolated positive and negative supplies using a small number of external components. An optocoupler is not required, and devices can be used for isolated applications.
Charge pumps (inductorless)
Our easy-to-use charge pumps offer the industry's smallest solution size and highest performance. They are ideal for low-power industrial, personal electronics and telecommunications applications.
新产品
具有增强安全性的 4V 至 16V 输入、25A、4x 可堆叠 PMBus® 电源模块
价格约为 (USD) 1ku | 13
4-V to 16-V input, 30-A, remote sense, synchronous step-down converter
价格约为 (USD) 1ku | 1.75
具有 1.5uA IQ 和低 EMI 的汽车类 36V、1A 同步降压转换器
价格约为 (USD) 1ku | 1.31
Power trends
Power density
More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.
High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor.
Benefits and trade-offs of various power-module package options
Practical Thermal Design With DC/DC Power Modules (Rev. A)
通过增强型 HotRod™ QFN 封装启用小型、冷却静音电源模块
实现power density的特色产品
Low EMI
Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance.
简化电源模块设计,降低 EMI
Package optimization – HotRod™ and enhanced HotRod QFN packages
通过展频进一步优化 EMI
技术资源
Buck Converter Quick Reference Guide (Rev. B)
Power fundamentals - buck regulator architectures
SWIFT DC/DC Converters Selector Guide (Rev. G)
了解特色应用
利用 TI 降压稳压器满足混合动力汽车和电动汽车的系统电源要求
设计工程师不仅要考虑多个注意事项,同时还要满足严格的目标成本和布板空间要求。我们在设计和开发功率器件时便考虑到了这些挑战。
- 更宽的工作温度范围。
- 支持严格的电磁兼容性标准,例如国际无线电干扰特别委员会 5 类。
- 宽输入电压能力范围,可应对较大输入瞬态情况。
- 可采用引线式封装和无引线封装。
特色资源
- TPSF12C3 – 适用于三相系统的共模有源 EMI 滤波器 (AEF)
- LMR38020-Q1 – SIMPLE SWITCHER® 汽车类 4.2V 至 80V、2A 电源模块同步降压转换器
- LM5180-Q1 – 具有 100V、1.5A 集成式 MOSFET 的汽车类 65V 输入电压非光电反激式转换器
- LMR38020QEVM – LMR38020-Q1 40µA IQ、80V、2A 同步降压 SIMPLE SWITCHER® 电源转换器评估模块
借助 TI 降压转换器和控制器扩展汽车信息娱乐系统与仪表组系统的功能
当今的汽车信息娱乐系统与仪表组系统为现代驾驶员提供信息、娱乐和连接功能。展望未来,这些系统内的功能应该只增不减。这意味着需要在相同的物理空间内具有更强的处理能力。为了给这些新一代系统供电,电源转换器需要在两个重要方面具有出色表现。
- 较高的输出功率与封装尺寸比,但不会发生过热。
- 更大限度地降低传导和辐射电磁干扰。
特色资源
- LM61495-Q1 – 针对功率密度进行了优化且具有低 EMI 的 10A 汽车类降压转换器
- TPS62813-Q1 – 具有固定 Fsw 和 SYNC 并采用 2mm x 3mm 可湿性侧面封装的汽车类 2.75V 至 6V、3A 降压转换器
- TPS62873-Q1 – 汽车级 2.7V 至 6V 输入、15A 可堆叠同步降压转换器
我们的直流/直流转换器和电源模块可解决企业应用中的功率密度和热设计难题
数据中心对于业务连续性和可靠通信至关重要。我们的电源管理解决方案在为高性能处理器供电时可提供稳压电源,同时还可实现高可用性和高效率。
- 高效率、出色的热性能以及带遥测功能的 PMBus 技术可在降低数据中心温度的同时节省能源。
- 快速瞬态响应,可减小输出滤波器尺寸。
- 高输出电压精度,为全新的高级处理器供电。
特色资源
- TPS546D24AEVM – 2phase EVM for TPS546D24A
- TPS54KB20EVM – TPS54KB20 降压转换器评估模块
- TPS54J061EVM – 2.7V 至 16V、6A 降压转换器评估板
- WEBENCH-CIRCUIT-DESIGNER – Create customized power supply and active filter circuits
- PSPICE-FOR-TI – 适用于 TI 设计和模拟工具的 PSpice®
- FUSION_DIGITAL_POWER_DESIGNER – Digital Power 软件
Design & development resources
WEBENCH® Power Designer
适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
适用于常用开关模式电源的 Power Stage Designer™ 软件工具
Power Stage Designer 是一款基于 Java 的工具,可根据用户输入计算 21 种拓扑的电压和电流,有助于加快电源设计。另外,Power Stage Designer 包含波特图绘图工具和具有各种功能的实用工具箱,让电源设计更简单。这款工具可以非常快速地开始全新的电源设计,因为所有计算都是实时执行的。
- “Topology”窗口 – 根据输入参数提供拓扑信息和元件波形
- Loop Calculator – 有助于确定不同拓扑的补偿网络
- Load Step Calculator – 估算指定负载瞬变所需的最小输出电容
- Filter Designer – 可帮助开始设计差模滤波器
- FET (...)