电源管理

升压转换器(集成开关)的特色应用

TI 的升压(升高)转换器产品组合能够提供当今高要求系统设计所需的多种性能特性。从低功耗和超低静态电流到宽输入和输出电压,TI 均可提供合适的解决方案,满足您的应用需求。

个人电子产品

TI 提供丰富的低静态电流和紧凑型解决方案尺寸升压(升高)转换器产品组合,适用于通过单节或两节碱性电池、单节纽扣电池或锂离子电池供电的个人电子产品。

个人电子产品

电视、机顶盒和音频

终端设备 特色 TI 设计 主要产品
Audio Dock: basic RFID Transceiver Reference Design TPS61222
Near Field Communications (NFC) Transceiver Reference Design
GPS: Personal navigation device Capacitive Touchscreen Display Reference Design
TPS61081
DVD Recorder & Player
Near Field Communication (NFC) Card Emulation Reference Design TPS61081
Internet radio player Capacitive Touchscreen Display Reference Design TPS61222
Near Field Communication (NFC) Card Emulation Reference Design
Digital Video Camera (DVC) Near Field Communication (NFC) Card Emulation Reference Design TPS61222
Embedded Camera System Near Field Communications (NFC) Transceiver Reference Design TPS61222
Audio Dock: portable RFID Transceiver Reference Design TPS61222
Near Field Communications (NFC) Transceiver Reference Design
MP3 Player & Recorder (Portable Audio) RFID Transceiver Reference Design TPS61222
Near Field Communications (NFC) Transceiver Reference Design
Wireless headset RFID Transceiver Reference Design TPS61222
Near Field Communications (NFC) Transceiver Reference Design
Portable DVD player Near Field Communications (NFC) Transceiver Reference Design TPS61222
STB, DVR & Streaming Media Near Field Communication (NFC) Reader/Writer Reference Design TPS61222
Portable media player Near Field Communications (NFC) Transceiver Reference Design TPS61222
Audio Dock: Performance RFID Transceiver Reference Design TPS61222
Near Field Communications (NFC) Transceiver Reference Design
Envelope-Tracking Power Supply Reference Design for Audio Power Amplifiers with TPS61088 TPS61088
<Horizontal Rule is not displayed>

汽车

TI 升压转换器产品组合将宽输入和输出电压范围、调幅无线电范围之外的开关频率以及卓越的热性能有效结合在一起,从而帮助开发强大可靠且性能超高的汽车系统设计。升压转换器广泛应用于信息娱乐系统和仪表组、网关、ADAS 以及车身安全电子产品应用之中。

汽车背光 LED 驱动器
<Horizontal Rule is not displayed>

工业

TI 升压转换器产品组合能够提供超低静态电流、宽输入和输出电压范围、高输出电流和高效率,以及卓越的热性能,常见于 EPOS、智能电网、医疗、楼宇自动化和工厂自动化应用。

工业系统

电网基础设施

终端设备 特色 TI 设计 主要产品
Energy Harvesting - Others Energy Harvester Booster Pack Reference Design TPS61220
EV Infrastructure - Level 1&2 EVSE Capacitive Touchscreen Display Reference Design TPS61081
Grid Communications Infrastructure - Data Concentrator Data Concentrator Cape for BeagleBone Black
TPS61093
Grid Communications Modules - Wireless Communications
Battery Runtime Extension for GSM High Power Applications Reference Design TPS61280
Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design TPS61030
Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation
TPS61041
Smart Meters - Electricity Meter Near Field Communication (NFC) Reader/Writer Reference Design TPS61222
Smart Meters - Gas Meter Ultrasonic Water Flow Meter Design using Time to Digital Conversion TPS61291
Smart Meter Power Management Solution with Energy Buffering Reference Design
Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design TPS61030
Smart Meters - Heat Meter Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design TPS61030
Near Field Communications (NFC) Transceiver Reference Design TPS61222
Smart Meters - Water Meter Near Field Communication (NFC) Reader/Writer Reference Design TPS61222
Ultrasonic Water Flow Meter Design using Time to Digital Conversion
TPS61291
Smart Meter Power Management Solution with Energy Buffering Reference Design
Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design TPS61030
Grid Communications Modules - Power Line Communications Data Concentrator Cape for BeagleBone Black TPS61093
<Horizontal Rule is not displayed>

通信

TI 升压直流/直流转换器产品组合将低功耗、紧凑型解决方案尺寸以及卓越的热性能有效结合在一起,能够为包括电信和无线基础设施等在内的通信设备提供支持。

通信基础设施
<Horizontal Rule is not displayed>

企业系统

TI 直流/直流升压转换器产品组合能够为服务器、投影仪、打印机和高性能计算应用提供宽输入和输出电压范围、低功耗以及卓越的热性能等支持。

企业系统