电源管理

降压转换器 (集成开关) – 特色产品

元件 说明 订购选择 产品说明书 评估模块

Battery

TPS62745 10Vin Ultra Low Iq Step-Down Converter
TPS62730 Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications
TPS62740 360-nA Iq Step-Down Converter with 300mA and Integrated Load Switch

3.3V & 5V

LM21215 2.95-5.5V, 15A, Voltage Mode Synchronous Buck Regulator
TPS62097 2-A Step Down Converter with Selectable Switching Frequency in HotRod package
TPS62480 6A, 5.5Vin, 2-Phase Step-Down Converter

12V

TPS54A20 10MHz 10A, 8V to 14V Input, SWIFT Series Capacitor Step-Down Converter
TPS548D22 1.5Vin to 16Vin, 40A SWIFT Synchronous Step-Down Converter with Full Differential Sense
LM53601-Q1 3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Application

24V

LMR14050 40V, 5A SIMPLE SWITCHER, 2.2MHz Step-Down Regulator with 40μA IQ
LMR16030 SIMPLE SWITCHER 60V, 3A Step-Down Converter with 40uA IQ
LM5165 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

48V

TPS54061 Wide Input 60V, 200mA Synchronous Step-Down DC-DC Converter with Low IQ
TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Multiphase

LP8758-E0 Four-Phase, Quad 4A output DC-DC Step-Down Converter
LP8758-B0 Four-Phase, Single 16A output DC-DC Step-Down Converter
TPS62184 17-V, 6A, 2-Phase Step Down Converter with AEE and 100mm2 Solution Size
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>