电源管理

降压/升压或反相充电泵 (无电感器) – 工具与软件

<Section CTA Link - not authored>

查看一般工具和软件 降压/升压或反相充电泵 (无电感器)

37 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称 工具/软件部件号 工具/软件类型 产品组
0-1A、单电源、低侧、电流感应解决方案 TIPD129 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
12-bit, 20-MSPS Data Acquisition Reference Design for Digitizer TIDA-00942 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
ADC Driver Reference Design Improving Full Scale THD using Negative Supply TIDA-01052 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
ADS7056 Ultra-Low-Power Ultra-Small-Size 14-Bit 2.5MSPS SAR ADC Evaluation Module PDK ADS7056EVM-PDK 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
Bi-Directional Battery Initialization System Control Board Reference Design PMP40280 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
Continuous Wave Phase-aligned Multitone Generator: DC-to-6-GHz RF-Sampling DAC Reference Design TIDA-01084 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
DAC38RF80 评估模块 DAC38RF80EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
DAC38RF82 Evaluation Module DAC38RF82EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
DAC38RF86 Dual-Channel, 14-Bit, 9GSPS, 6x-24x Interpolating, 9GHz GSM PLL DAC Evaluation Module DAC38RF86EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
DAC38RF87 Dual-Channel 14-Bit RF-Sampling Digital-to-Analog Converter (DAC) Evaluation Module DAC38RF87EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
DAC38RF89 Dual-Channel 14-Bit 9GSPS RF-Sampling Digital-to-Analog Converter (DAC) Evaluation Module DAC38RF89EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
Hi-Fi Headphone Amplifier Power Supply Reference Design TIDA-01341 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design TIDA-00834 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
LM2776 电荷泵逆变器评估模块 LM2776EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
LM27761 稳压电荷泵逆变器评估模块 LM27761EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
LM27762 低噪声稳压开关电容电压逆变器和正 LDO 评估模块 LM27762EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
Low-Power, Quad 12-Bit 50-MSPS ADC Design with Low Noise, Low Distortion DC and AC Coupled Inputs TIDA-00799 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
Multi-Input Reference Design Optimizing Channel-to-Channel Variation for Automatic Test Equipment TIDA-01050 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
ONET1131EC Externally Modulated Laser Driver With Integrated Clock and Data Recovery (CDR) EVM ONET1131EC-EVM 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs TIDA-01215 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01051 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
Software-Defined Transmitter for Multifunction Phased Array Weather Radar Reference Design TIDA-01240 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
使用 SAR 和 Σ-Δ ADC 在保护继电器中实现集成诊断功能的参考设计 TIDA-00810 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
在保护继电器中使用同步采样 Σ-Δ ADC 扩展输入通道的参考设计 TIDA-00835 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
开关电容器电压转换器 LM2661-3-4EVAL 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
扩展全差动放大器的轨到轨输出范围以包括真正零电压 TIDA-00187 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
提升继电器和断路器精度、面向罗戈夫斯基线圈的有源积分器参考设计 TIDA-00777 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
用于 4 到 20mA 回路供电发送器的隔离式超低功耗设计 TIDA-00167 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
用于 LM7705 的评估板 LM7705MMEVAL 评估模块和开发板 Buck/Boost or Inverting Charge Pump (Inductorless)
用于消除高性能 DAQ 系统中的 EMI 影响的多轨电源参考设计 TIDA-01054 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
用于高性能 DAQ 系统的 ADC 电压基准缓冲器优化参考设计 TIDA-01055 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
采用 PCB Rogowski 线圈传感器的高宽带、高精度交流电流测量参考设计 TIDA-01063 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
采用16 位 ADC 和数字隔离器的隔离式高精度模拟输入模块参考设计 TIDA-01214 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
采用集成合成器并具有毛刺抑制功能的 9.8GHz RF CW 信号发生器参考设计 TIDA-00626 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
隔离式回路供电的热电偶发送器参考设计 TIDA-00189 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
面向超低功耗和低功耗应用的独特高效率隔离式 DC/DC 转换器参考设计 TIDA-00349 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)
面向隔离式低功耗应用的高效率功率和数据传输参考设计 TIDA-00459 参考设计 Buck/Boost or Inverting Charge Pump (Inductorless)

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险

<Section CTA Link - not authored>
<Horizontal Rule - not authored>