电源管理

MOSFET 和 IGBT 栅极驱动器 – 工具和软件

300W PFC 和谐振 LLC 半桥控制器离线交流/直流 PSU 模块

通过此 300W 交流/直流参考设计获得 90% 效率和 99.5% 功率因数。

具有 MPPT 功能的并网太阳能微型逆变器

此设计是一种具有最大功率点跟踪 (MPPT) 功能的数字控制并网太阳能微型逆变器。

查看一般工具和软件 MOSFET 和 IGBT 栅极驱动器

153 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称 工具/软件部件号 工具/软件类型 产品组
"8V-36V Input 12V/7A; 93% Efficient Active Clamp Forward PMP5123 参考设计 Low-side Driver
100-W, High-Resolution, 16-bit Color-Tunable, 0.15% Dimmable RGBW LED Luminaire Reference Design TIDA-01415 参考设计 Low-side Driver
120 VAC 输入、高效 12V/50W 电源参考设计 PMP11368 参考设计 Half-bridge Driver
14 通道有源电池平衡电池管理参考设计 TIDA-00239 参考设计 Low-side Driver
18-60VDC 输入、5V/4A 有源钳位参考设计 PMP10871 参考设计 Low-side Driver
18-60VDCin、6V/31A 有源钳位正向参考设计 PMP10395 参考设计 Low-side Driver
230V 交流输入、200kHz 380V/1kW CCM 升压功率因数调节器参考设计 PMP12074 参考设计 Low-side Driver
230V、3.5kw、高效、低成本单相功率因数调节器转换器 (PFC) TIDA-00779 参考设计 Low-side Driver
24V @ 4A 升压(具有 TPS40210) PMP4741 参考设计 Low-side Driver
24V to 12V/3.4A Active Clamp Forward Converter Reference Design with Robust System Protection PMP10861 参考设计 Low-side Driver
28Vdc Input Super Cap Charger with Boost Converter for Bus Holdup PMP7327 参考设计 Low-side Driver
2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS TIDA-00951 参考设计 Half-bridge Driver
2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS TIDA-00951 参考设计 Low-side Driver
300W PFC + 谐振 LLC 半桥控制器离线 AC/DC PSU 模块 TIDA-00520 参考设计 Half-bridge Driver
300W PFC + 谐振 LLC 半桥控制器离线 AC/DC PSU 模块 TIDA-00520 参考设计 Low-side Driver
300W 全桥相移 (FBPS) DC/DC 电源参考设计 PMP8606 参考设计 Low-side Driver
340W 数控 LLC 谐振半桥 DC-DC 电源转换参考设计 TIDA-00512 参考设计 Half-bridge Driver
350W SDM Power Converter PMP5726 参考设计 Half-bridge Driver
350W SDM Power Converter PMP5726 参考设计 Low-side Driver
350W 恒压 - 恒流 (CVCC) 相移全桥参考设计 PMP9622 参考设计 Low-side Driver
360W 数控相移全桥转换器 TIDA-00412 参考设计 Low-side Driver
36V 至 75V 输入、22V 至 32V/5A 输出有源钳位正向 PMP9127 参考设计 Low-side Driver
36V-60V Input 12V/5A Highly Efficient Active Clamp Forward Reference Design PMP20742 参考设计 Low-side Driver
36V-72V 输入 12V/16A;94% 效率有源钳位正向 PMP3162 参考设计 Low-side Driver
36Vdc-75Vdc 输入、20V/4A 输出有源钳位正向 PMP3799 参考设计 Half-bridge Driver
36Vdc-75Vdc 输入、5V/15A 有源钳位正向、1/8 砖型 PMP9126 参考设计 Low-side Driver
36Vdc-75Vdc 输入、6V/20A 输出有源钳位正向 PMP4123 参考设计 Half-bridge Driver
4 Phase, 140 A Reference Design for Intel Stratix 10 GX FPGAs Using TPS53647 PMP20176 参考设计 Low-side Driver
4 Phase, 150 A Reference Design for Intel Arria 10 GX FPGAs using TPS53647 TIDA-01419 参考设计 Low-side Driver
400VDC 输入、28V/9A 输出、紧凑型高效 CLL 谐振转换器参考设计 PMP9750 参考设计 Half-bridge Driver
48-VDC Battery Powered 5-KW Inverter Power Stage Reference Design for Forklift AC Traction Motor TIDA-00364 参考设计 Half-bridge Driver
480w 、 97% 效率、超紧凑 (480W/in3), 双向 DC-DC 变换器参考设计 TIDA-00705 参考设计 Half-bridge Driver
48V Input 3.3V/30A with utput Pre-bias PMP5997 参考设计 Half-bridge Driver
48V-60Vdc 输入、12V/150W 有源钳位正向 - 参考设计 PMP9720 参考设计 Low-side Driver
48V-60VDC 输入、12V/250W 有源钳位正向参考设计 PMP9656 参考设计 Low-side Driver
5KW 交错 CCM 功率因子校正转换器 PMP4311 参考设计 Low-side Driver
620-V High-Side Low-Side Gate Driver with 2.5-A Peak Output and RobustDrive Evaluation Module UCC27712EVM-287 评估模块和开发板 Half-bridge Driver
99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design PMP20873 参考设计 Half-bridge Driver
Active Clamp Forward for Communications & Telecom PMP4844 参考设计 Half-bridge Driver
Automotive 400-W, 48-V Battery Input, 12-V Output Power Reference Design TIDA-01407 参考设计 Low-side Driver
Automotive 400-W, 48-V Battery Input, 12-V Output Power Reference Design TIDA-01407 参考设计 Half-bridge Driver
Bi-Directional Battery Initialization System Power Board Reference Design PMP40182 参考设计 Half-bridge Driver
C2000 Piccolo LaunchPad LAUNCHXL-F28027 开发套件 Low-side Driver
Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01456 参考设计 Low-side Driver
Current Sensing With <1-μs Settling for 1-, 2-, and 3-Phase Inverter Reference Design TIDA-00778 参考设计 Half-bridge Driver
Electronically Commutated Motor Reference Design for HVAC Blowers with Low BOM Cost TIDA-01353 参考设计 Half-bridge Driver
High Voltage Stepper Driver Reference Design TIDA-01227 参考设计 Half-bridge Driver
High-Density 12Vin, 1.2Vout, 60A POL Reference Design with stacked TPS546C20A PMBus DCDC Converters PMP20490 参考设计 Low-side Driver
High-Power 6+1 Voltage Regulator Reference Design for Networking ASICs TIDA-01367 参考设计 Low-side Driver
Intel IMVP6+ Atom CPU 内核电源设计 PMP5114 参考设计 Low-side Driver
LIDAR Pulsed Time of Flight Reference Design TIDA-00663 参考设计 Low-side Driver
LM5114 升压闸极驱动器评估板 LM5114BSDEVAL 评估模块和开发板 Low-side Driver
LMG5200 48V to 1V/40A Single Stage Converter Reference Design PMP4497 参考设计 Low-side Driver
LMG5200 GaN 48V 至 1V 负载点评估模块 LMG5200POLEVM-10 评估模块和开发板 Low-side Driver
Motionfire 电机控制参考设计(FireDriver 模块) MOTIONFIRE-MOTORCONTROL-REF 参考设计 Half-bridge Driver
Multiple Channels of High Density LED Control for Automotive Headlight Applications TIDM-AUTO-DC-LED-LIGHTING 参考设计 Low-side Driver
Multiple Channels of High Density LED Control for Automotive Headlight Applications TIDM-AUTO-DC-LED-LIGHTING 参考设计 Half-bridge Driver
o Low-Voltage, 50A Sensorless-FOC for Brushless DC or Permanent Magnet Motors Reference Design TIDM-1003 参考设计 Half-bridge Driver
Power Supply Reference Design with Single Layer PCB and UCC29950 LLC+PFC Combo Controller PMP11237 参考设计 Low-side Driver
Power Supply Reference Design with Single Layer PCB and UCC29950 LLC+PFC Combo Controller PMP11237 参考设计 Half-bridge Driver
SM72295 具有集成电流感测放大器的全桥栅极驱动器评估模块 SM72295EVM 评估模块和开发板 Half-bridge Driver
SolarMagic&#153; SM3320-BATT-EV 充电控制器参考设计 SM3320-BATT-EV 参考设计 Half-bridge Driver
Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000&#153; MCUs TIDM-1001 参考设计 Low-side Driver
UCC27201A Evaluation Module with Power Stage UCC27201AEVM-328 评估模块和开发板 Half-bridge Driver
UCC27212 Evaluation Module with Power Stage UCC27212EVM-328 评估模块和开发板 Half-bridge Driver
UCC2742xQ1 Dual 4-A High-Speed Low-Side MOSFET Drivers with Enable Evaluation Module (EVM) UCC27423-4-5-Q1EVM 评估模块和开发板 Low-side Driver
UCC27531 评估模块 UCC27531EVM-184 评估模块和开发板 Low-side Driver
UCC27611 栅极驱动器开环评估模块 UCC27611OLEVM-203 评估模块和开发板 Low-side Driver
UCC27710 620V, 0.5-A, 1.0A High-Side Low-Side Gate Driver Evaluation Module UCC27710EVM-005 评估模块和开发板 Half-bridge Driver
UCC27714 600W 相移全桥转换器评估模块 UCC27714EVM-551 评估模块和开发板 Half-bridge Driver
UCC27714 600W 相移全桥转换器评估模块 UCC27714EVM-551 评估模块和开发板 Low-side Driver
UCC29950EVM-631 300W PFC/LLC 离线 AC/DC PSU 模块 EVM UCC29950EVM-631 评估模块和开发板 Half-bridge Driver
UCD3138HSFBEVM-029 评估模块 UCD3138HSFBEVM-029 评估模块和开发板 Half-bridge Driver
UCD3138HSFBEVM-029 评估模块 UCD3138HSFBEVM-029 评估模块和开发板 Low-side Driver
低功耗可穿戴 TX 参考设计 TIDA-00415 参考设计 Half-bridge Driver
具备 PFC 的通用交流输入、30V(最大值)/6A 输出铅酸电池充电器参考设计 PMP10110 参考设计 Half-bridge Driver
具有增强型数字隔离器的灵活型高电流 IGBT 栅极驱动器参考设计 TIDA-00448 参考设计 Half-bridge Driver
具有最大功率点跟踪 (MPPT) 功能的 C2000&#153; 太阳能 DC/DC 转换器 TIDM-SOLAR-DCDC 参考设计 Low-side Driver
具有直流总线电压纹波补偿的 230V、250W、高效 BLDC 电机驱动参考设计 TIDA-00472 参考设计 Half-bridge Driver
具有集成 MPPT 充电器的太阳能街灯 TIDA-00121 参考设计 Half-bridge Driver
具有集成 MPPT 充电器的太阳能街灯 TIDA-00121 参考设计 Low-side Driver
具有集成功率因数校正的单轴电机控制参考设计 TIDM-1AXISMTR-PFC-5X 参考设计 Low-side Driver
具有高侧/低侧驱动器的 360W 相移全桥谐振 LLC TIDA-00381 参考设计 Half-bridge Driver
具有高侧/低侧驱动器的 360W 相移全桥谐振 LLC TIDA-00381 参考设计 Low-side Driver
升压 (20V@4A) PMP5578 参考设计 Low-side Driver
双向 400V-12V DC/DC 转换器参考设计 TIDM-BIDIR-400-12 参考设计 Low-side Driver
双向非隔离式降压升压转换器 TIDM-BUCKBOOST-BIDIR 参考设计 Half-bridge Driver
四相移升压 12V 至 28V (20A) PMP4538 参考设计 Low-side Driver
基于 C2000&#153; MCU 的多串 LED 照明驱动器 TIDM-DCDC-LED 参考设计 Low-side Driver
基于 C2000&#153; MCU 的多串 RGB LED 照明驱动器 TIDM-RGB-LED 参考设计 Low-side Driver
基于 UCC27532 且具有隔离功能的栅极驱动器子卡 UCC27532EVM-538 子卡 Low-side Driver
基于 UCC28250 的 1/8 砖型隔离式 DC/DC 电信电源模块 PMP8878 参考设计 Half-bridge Driver
基于 UCC28250 的 1/8 砖型隔离式 DC/DC 电信电源模块 PMP8878 参考设计 Low-side Driver
基于 UCD3138 数字控制器的 1/8 砖型隔离式 DC/DC 电信电源模块 PMP8877 参考设计 Half-bridge Driver
基于 UCD3138 数字控制器的 1/8 砖型隔离式 DC/DC 电信电源模块 PMP8877 参考设计 Low-side Driver
太阳能 MPPT 充电控制器 TIDA-00120 参考设计 Half-bridge Driver
实时数字 LED 控制 TIDM-LPBP-LEDDRIVER 参考设计 Low-side Driver
工作频率为 550KHz 的 100V@0.28A 升压转换器 PMP8913 参考设计 Low-side Driver
数控非隔离式 DC/DC 降压转换器参考设计 TIDM-DC-DC-BUCK 参考设计 Half-bridge Driver
数控非隔离式 DC/DC 降压转换器参考设计 TIDM-DC-DC-BUCK 参考设计 Low-side Driver
汽车类 48V 1kW 电机驱动参考设计 TIDA-00281 参考设计 Half-bridge Driver
汽车级数控升压电源 TIDA-00282 参考设计 Half-bridge Driver
用于 36V 电动工具的具有 PFC 和 LLC 的 230V、400W 高效电池充电器 TIDA-00355 参考设计 Half-bridge Driver
用于 Intel IMVP6+ Atom 的同步降压 PMP5486 参考设计 Low-side Driver
用于 Intel IMVP6.5 Arrandale CPU 内核的同步降压 (1.05V@48A) PMP5800 参考设计 Low-side Driver
用于 Solar Microinverter 的 DC/DC 和 DC/AC 块的完整门驱动和偏置电源解决方案 PMP9461 参考设计 Half-bridge Driver
用于 Solar Microinverter 的 DC/DC 和 DC/AC 块的完整门驱动和偏置电源解决方案 PMP9461 参考设计 Low-side Driver
用于三相逆变器系统的隔离式 IGBT 栅极驱动器评估平台参考设计 TIDA-00195 参考设计 Half-bridge Driver
用于住宅逆变器的集成栅极驱动器 PMP9455 参考设计 Half-bridge Driver
用于家用电器中逆变器馈电驱动器的 230V、900W、功率因数调节器转换器 (PFC) 参考设计 TIDA-00443 参考设计 Low-side Driver
用于汽车类双向 48V-12V 转换器的 672W 高度集成参考设计 TIDA-00558 参考设计 Half-bridge Driver
用于汽车音频的多相升压 (24V@13A) PMP2445 参考设计 Low-side Driver
用于电信以及商用电源的 1kW 三轨隔离式 DC/DC 数字电源 (-8V@.25A) PMP4333 参考设计 Half-bridge Driver
用于电信以及商用电源的 1kW 三轨隔离式 DC/DC 数字电源 (-8V@.25A) PMP4333 参考设计 Low-side Driver
用于空调的前置稳压器 80V dc 输出(3kW 时) PMP4259 参考设计 Low-side Driver
离线 AC/DC 75W 双开关准谐振反激转换器参考设计 PMP10035 参考设计 Low-side Driver
适用于 D 类放大器的通用输入 3.3V、12V、36V、200W 连续 PSU 参考设计 PMP10215 参考设计 Half-bridge Driver
适用于 Intel Atom E6xx Tunnel Creek 的同步降压 (1.25V@10mA) PMP5922 参考设计 Low-side Driver
适用于 Intel Atom E6xx Tunnel Creek 的同步降压 (1.8V@5A) PMP5855 参考设计 Low-side Driver
适用于 Intel Core i3、i5、i7 Arrandale SV 的同步降压 (1.8V@1A) PMP5783 参考设计 Low-side Driver
适用于 PoE 应用的 4 类反激 (50V@0.5A) PMP5435 参考设计 Low-side Driver
适用于低频离线 UPS 和逆变器且不带散热器的 650W 功率级参考设计 TIDA-01292 参考设计 Half-bridge Driver
适用于刷式直流驱动器的 75V/10A 受保护的全桥功率级参考设计 TIDA-00365 参考设计 Half-bridge Driver
适用于双极步进驱动的 75V/10A 保护型全桥功率级参考设计 TIDA-00210 参考设计 Half-bridge Driver
适用于电信/服务器 PSU 的 1kW 紧凑型高效、数字 PFC 前端参考设计 TIDA-00707 参考设计 Low-side Driver
适用于电信和服务器电源的 1kW 高效、数字功率因数转换器 (PFC) TIDA-00477 参考设计 Low-side Driver
适用于电信应用的、采用数字控制的 600W 半砖型 DC-DC 转换器 - 参考设计 PMP4320A 参考设计 Half-bridge Driver
适用于电信应用的、采用数字控制的 600W 半砖型 DC-DC 转换器 - 参考设计 PMP4320A 参考设计 Low-side Driver
适用于电池充电应用的非隔离式双向转换器参考设计 TIDA-00653 参考设计 Half-bridge Driver
通用交流输入、200kHz 380V/1kW CCM 升压功率因数调节器参考设计 PMP11211 参考设计 Low-side Driver
通用交流输入、380V/1kW CCM 升压功率因数调节器参考设计 PMP11062 参考设计 Low-side Driver
采用 DALI、DMX512 和电力线通信的 AC 电源 LED 照明 TIDM-AC-LED-COM 参考设计 Low-side Driver
采用 MPPT 的并网太阳能微型逆变器 TIDM-SOLARUINV 参考设计 Half-bridge Driver
采用 MPPT 的并网太阳能微型逆变器 TIDM-SOLARUINV 参考设计 Low-side Driver
采用 PSFB ZTE 和 HSHB 的 36-60V 输入、350W 慢漏极调制功率转换器参考设计 PMP7246 参考设计 Half-bridge Driver
采用 PSFB ZTE 和 HSHB 的 36-60V 输入、350W 慢漏极调制功率转换器参考设计 PMP7246 参考设计 Low-side Driver
采用 TPS40210 的 4 类 48V/1.4A 升压 PMP4634 参考设计 Low-side Driver
采用隔离式 Fly-Buck 电源的半桥 MOSFET 驱动器参考设计 PMP10645 参考设计 Low-side Driver
采用高效降压-升压转换器的 LED PWM 调光参考设计 PMP10592 参考设计 Low-side Driver
针对能量存储和直流家用解决方案的高效通用型双向电源转换器 TIDA-00476 参考设计 Half-bridge Driver
降压升压 (12V@6A) PMP2490 参考设计 Half-bridge Driver
隔离式 GaN 驱动器参考设计 TIDA-00785 参考设计 Low-side Driver
非隔离推挽式转换器设计 PMP7887 参考设计 Low-side Driver
面向音频应用的汽车升压电源 PMP9637 参考设计 Low-side Driver
高效 350W 交流/直流电源参考设计 PMP11303 参考设计 Half-bridge Driver
高效 350W 交流/直流电源参考设计 PMP11303 参考设计 Low-side Driver
高效 400W 交流/直流电源参考设计 PMP11064 参考设计 Half-bridge Driver
高效 400W 交流/直流电源参考设计 PMP11064 参考设计 Low-side Driver
高效 410W 交流/直流电源参考设计 PMP11282 参考设计 Half-bridge Driver
高效 410W 交流/直流电源参考设计 PMP11282 参考设计 Low-side Driver
高效、200V/520W LLC 串联谐振转换器参考设计 PMP10949 参考设计 Half-bridge Driver
高效、双输出 710W LLC 串联谐振转换器参考设计 PMP10950 参考设计 Low-side Driver
高效、高功率因数、1300W 交流/直流电源参考设计 PMP10948 参考设计 Low-side Driver

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>