电源管理

汽车类 LED 驱动器 – 工具和软件

LP8861-Q1EVM

  • 输入电压为 4.5V 至 40V
  • 输出电压最高达 45V
  • 输出电流为每通道 100mA

TPS92638EVM

  • 具有模拟和 PWM 调光功能的 8 通道 LED 驱动器
  • 宽输入电压范围:5V–40V
  • 每通道 70mA,并行工作模式下为 560mA

TPS92661EVM-001

  • 双灯串、24 像素 LED 演示板包括:两个 TPS92661-Q1 IC、LM3409HV-Q1 电流源和 C2000 MCU
  • 包括用于互动评估和固件开发的 GUI
TI Designs
  • PMP9010 - 可驱动两个 LED 灯串的车用范围升压转换器参考设计
  • PMP9003 - 输出为 33V/2A(电流镜像)的 9V 至 16V 升压转化器参考设计
  • PMP8948 - 可驱动两个 LED 灯串的车用范围升压转换器参考设计
  • PMP8943 - 在 LED 灯串中将电流稳定为 0.5A 的 SEPIC 转换器参考设计
  • PMP7866 - 3 LED 驱动器
  • PMP6012 - 宽输入电压范围汽车 Cuk LED 驱动器
  • TIDA-00264 - 汽车尾灯 EMC 参考设计

WEBENCH® 设计器

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

查看一般工具和软件 汽车类 LED 驱动器

65 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称 工具/软件部件号 工具/软件类型 产品组
24V 输入转换为 14V、6A,非同步降压 LED 驱动器 PMP7761 参考设计 Automotive LED Driver
6V-33V 输入转换为 16.7V、1.75A 输出,升压/降压转换器 PMP7759 参考设计 Automotive LED Driver
Automotive Daytime Running Light (DRL) LED Driver Reference Design with Linear Thermal Foldback TIDA-01382 参考设计 Automotive LED Driver
Automotive LED Front Lamp with Sequential Turn Animation Reference Design TIDA-01372 参考设计 Automotive LED Driver
CCFL 至 LED 转换电源 LM3431-REF 参考设计 Automotive LED Driver
CISPR 25 Class 5 Rated 7.5W Tail-Light Reference Design for Automotive LED Lighting System TIDA-01348 参考设计 Automotive LED Driver
CISPR-25 Tested, 7.5W, 1.25A Automotive Buck LED Driver with Analog and PWM Dimming Reference Design PMP15004 参考设计 Automotive LED Driver
CISPR25 基于升压 + 线性 LED 驱动器系统的汽车尾灯参考设计(已通过测试) TIDA-00678 参考设计 Automotive LED Driver
Dimmable LED Driver Reference Design For Aftermarket Light Bars, Spot Lights, and Flood Lights PMP15003 参考设计 Automotive LED Driver
EMC Compatible Automotive LED Rear Lamp With Sequential Turn Animation Evaluation Module TPS92638STAEVM 评估模块和开发板 Automotive LED Driver
LED Driver for Automotive Application Evaluation Module LP8863EVM 评估模块和开发板 Automotive LED Driver
LM3406 - 用于驱动高电流 LED 的 1.5A 高电压恒流降压稳压器 EVM LM3406HVEVAL 评估模块和开发板 Automotive LED Driver
LM3409 演示板 LM3409EVAL 评估模块和开发板 Automotive LED Driver
LM3410 升压评估板、50 mA、5 串 LED(采用 SOT23 封装) LM3410XMFLEDEV 评估模块和开发板 Automotive LED Driver
LM3410X 升压 LED 驱动器评估板,具有 190mA、过压保护的 4 串 LED LM3410XBSTOVPEV 评估模块和开发板 Automotive LED Driver
LM3410XSD SEPIC 高亮度 LED 评估板 LM3410XSDSEPEV 评估模块和开发板 Automotive LED Driver
LM3423 降压/升压 2 层低侧电流传感器评估板 LM3423BBLSCSEV 评估模块和开发板 Automotive LED Driver
LM3424 升压评估板 LM3424BSTEVAL 评估模块和开发板 Automotive LED Driver
LM3424 降压升压评估板 LM3424BKBSTEVAL 评估模块和开发板 Automotive LED Driver
LM3429 - N 通道控制器 LED 驱动器升压评估板 LM3429BSTEVAL 评估模块和开发板 Automotive LED Driver
LM3429 - N 通道控制器 LED 驱动器降压/升压评估板 LM3429BKBSTEVAL 评估模块和开发板 Automotive LED Driver
LM3492 AR111 LED 灯泡更换参考板 LM3492AR111DEMO 评估模块和开发板 Automotive LED Driver
LP8860-Q1EVM 评估模块 LP8860-Q1EVM 评估模块和开发板 Automotive LED Driver
LP8861-Q1 用于汽车照明的 4 通道 LED 驱动器评估模块 LP8861Q1EVM 评估模块和开发板 Automotive LED Driver
LP8862Q1EVM 用于汽车照明的 2 通道 LED 驱动器评估模块 LP8862Q1EVM 评估模块和开发板 Automotive LED Driver
Multiple Channel Temperature Sensing for Matrix LED Headlights Reference Design TIDA-01381 参考设计 Automotive LED Driver
Precision PWM Dimming LED Driver Reference Design for Automotive Lighting TIDA-01183 参考设计 Automotive LED Driver
TLC6C5712 12 通道线性恒流 LED 驱动器评估模块 TLC6C5712EVM 评估模块和开发板 Automotive LED Driver
TPS61193-Q1 用于汽车照明的 3 通道 LED 驱动器评估模块 TPS61193Q1EVM 评估模块和开发板 Automotive LED Driver
TPS61194-Q1 用于汽车照明的 4 通道 LED 驱动器评估模块 TPS61194Q1EVM 评估模块和开发板 Automotive LED Driver
TPS92515-Q1 降压 LED 驱动器评估板 TPS92515HVEVM-749 评估模块和开发板 Automotive LED Driver
TPS92518, TPS92518-Q1, TPS92518HV, TPS92518HV-Q1 Dual Buck Evaluation Board with SPI Interface TPS92518EVM-878 评估模块和开发板 Automotive LED Driver
TPS92602EVM:2 通道高侧电流感应 LED 驱动器评估模块 TPS92602EVM 评估模块和开发板 Automotive LED Driver
TPS92630EVM:3 通道线性 LED 驱动器评估模块 TPS92630EVM 评估模块和开发板 Automotive LED Driver
TPS92638 八通道线性 LED 驱动器 EVM TPS92638EVM 评估模块和开发板 Automotive LED Driver
TPS92662-Q1 Six Channel Matrix Evaluation Module TPS92662EVM6-900 评估模块和开发板 Automotive LED Driver
TPS92691-Q1 SEPIC LED 驱动器评估板 TPS92691EVM-001 评估模块和开发板 Automotive LED Driver
TPS92691-Q1 升压和升压至电池 LED 驱动器评估板 TPS92691EVM-752 评估模块和开发板 Automotive LED Driver
TPS92692-Q1 Boost and Boost-to-Battery LED Driver Evaluation Board TPS92692EVM-880 评估模块和开发板 Automotive LED Driver
TPS92830-Q1 3-Channel High-Current Linear LED Controller Evaluation Module (EVM) TPS92830EVM 评估模块和开发板 Automotive LED Driver
WLED 驱动器串评估模块 TPS61196EVM-600 评估模块和开发板 Automotive LED Driver
具有 24V 输入和 18V、4.2A 输出的非同步降压控制器 PMP7755 参考设计 Automotive LED Driver
具有 32 至 36V 输入和 30V、6A 输出的非同步降压控制器 PMP7757 参考设计 Automotive LED Driver
具有 LM3429 LED 驱动器和 Nuventix SynJet&#174; 冷却器的 MR16 或 PAR38 LED 灯泡参考设计 MR16-PAR38LED-REF 参考设计 Automotive LED Driver
具有触觉反馈的电容触摸式汽车 LED 座舱顶灯 TIDA-00156 参考设计 Automotive LED Driver
具有连续转向动画显示、符合 EMC 标准的汽车 LED 尾灯参考设计 TIDA-01007 参考设计 Automotive LED Driver
具有集成升压控制器的 3 通道恒流 LED 驱动器评估板 LM3431EVAL 评估模块和开发板 Automotive LED Driver
升压 2 层 LED 驱动器评估板 LM3423BS2LYEV 评估模块和开发板 Automotive LED Driver
基于降压 + 线性 LED 驱动器系统的 CISPR25 汽车尾灯参考设计 TIDA-00677 参考设计 Automotive LED Driver
汽车 SEPIC 背光驱动器参考设计 TIDA-00503 参考设计 Automotive LED Driver
汽车仪表板指示灯驱动器参考设计 TIDA-00278 参考设计 Automotive LED Driver
汽车后灯 EMC 参考设计 TIDA-00264 参考设计 Automotive LED Driver
汽车类 LED 连续制动/转向灯 TI 参考设计 TIDA-00336 参考设计 Automotive LED Driver
汽车类高侧调光后灯参考设计 TIDA-00846 参考设计 Automotive LED Driver
汽车车身控制模块驱动器参考设计 TIDA-00296 参考设计 Automotive LED Driver
汽车门禁开关参考设计 TIDA-00356 参考设计 Automotive LED Driver
环境光自适应 LED 驱动器 AMBIENTLIGHTADAPTIVELED-REF 参考设计 Automotive LED Driver
用于 LED 背景照明评估板的双通道降压稳压器(具有 DHC) LM3492EVAL 评估模块和开发板 Automotive LED Driver
用于 LP8860-Q1 的 Linux 驱动程序 LP8860SW-LINUX 软件库 Automotive LED Driver
用于 Mathcad 的 LM3431 组件计算器 LM3431MATHCAD-CALC 计算工具 Automotive LED Driver
用于汽车电子应用的 SEPIC LED 驱动器评估板 LM3421-SEPICEV 评估模块和开发板 Automotive LED Driver
评估模块 - TPS92661Q 用于外部汽车照明的 LED 照明矩阵管理器 TPS92661EVM-001 评估模块和开发板 Automotive LED Driver
车用 TFT LCD 显示屏解决方案 TIDA-00169 参考设计 Automotive LED Driver
适用于汽车照明应用的线性 LED 驱动器参考设计 TIDA-00679 参考设计 Automotive LED Driver
针对汽车应用的燃油质量传感器 PMP8521 参考设计 Automotive LED Driver

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险