电源管理

LCD/OLED 显示偏置解决方案 – Tools & software

Display power selection tool

Body Main
History
History Main

Featured TI designs

Bipolar TFT LCD supply reference design

This reference design details a display power circuit which generates a bipolar voltage rail for source drivers and additional supplies for gate drivers.

Small, high-efficiency split-rail supply reference design

In this reference design, both voltages are generated from a single input voltage with an all integrated split-rail converter.

Featured Evaluation Modules

TPS65150 Evaluation Module

Compact and versatile solution that supplies source and gate driver, offers gate voltage shaping for improved picture quality, and integrates a VCOM buffer for small-/mid-size LCD displays.

TPS65632 Evaluation Module

All-integrated AMOLED power supply which excels in line- and load-regulation for best picture quality. It offers a digital interface for simple output voltage programming.

TPS65130 Evaluation Module

All-integrated split-rail supply for general-purpose applications and LCD or OLED displays to supply positive and negative rails out of a single device.

TPS65100 Evaluation Module

Compact solution that supplies source and gate driver, offers an auxiliary rail and integrates a VCOM buffer for small-/mid-size LCD Displays.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

查看一般工具和软件 LCD/OLED 显示偏置解决方案

23 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称 工具/软件部件号 工具/软件类型 产品组
BUF08821EVM-USB BUF08821EVM-USB 评估模块和开发板 LCD/OLED Display Bias Solutions
BUF12800 评估模块 BUF12800EVM 评估模块和开发板 LCD/OLED Display Bias Solutions
BUF16821 评估模块 USB BUF16821EVM-USB 评估模块和开发板 LCD/OLED Display Bias Solutions
BUF18830 评估模块 BUF18830EVM 评估模块和开发板 LCD/OLED Display Bias Solutions
BUF22821 评估板 BUF22821EVM-USB 评估模块和开发板 LCD/OLED Display Bias Solutions
DLP 0.45 WXGA 芯片组参考设计 DLP4500-C350REF 参考设计 LCD/OLED Display Bias Solutions
DLP&#174; LightCrafter&#153; 4500 DLPLCR4500EVM 评估模块和开发板 LCD/OLED Display Bias Solutions
DLP&#174; LightCrafter&#153; 6500 评估模块 DLPLCR6500EVM 评估模块和开发板 LCD/OLED Display Bias Solutions
DLP&#174; LightCrafter&#153; 9000 评估模块 DLPLCR9000EVM 评估模块和开发板 LCD/OLED Display Bias Solutions
DLP&#174; NIRscan&#153; 评估模块 DLPNIRSCANEVM 评估模块和开发板 LCD/OLED Display Bias Solutions
o TPS65642 Temperature Compensation Calculations TPS65642DESIGN-CALC 计算工具 LCD/OLED Display Bias Solutions
TPS65130 评估模块 TPS65130EVM-063 评估模块和开发板 LCD/OLED Display Bias Solutions
TPS65132S Single Inductor - Dual Output Converter Evaluation Module (EVM) TPS65132SEVM-866 评估模块和开发板 LCD/OLED Display Bias Solutions
TPS65150 具有 VCOM 的低输入电压、紧凑型 LCD 偏置 IC 评估模块 TPS65150EVM-697 评估模块和开发板 LCD/OLED Display Bias Solutions
TPS65185EVM TPS65185EVM 评估模块和开发板 LCD/OLED Display Bias Solutions
TPS65632 三路输出 AMOLED 显示器电源评估模块 TPS65632EVM-712 评估模块和开发板 LCD/OLED Display Bias Solutions
低延迟高速 TI DLP&#174; 数字投影参考设计 TIDA-01474 参考设计 LCD/OLED Display Bias Solutions
噪声计算器、发生器和示例 OPAMP-NOISECALC 计算工具 LCD/OLED Display Bias Solutions
用于对液体和固体进行光学分析的 DLP&#174; 近红外光谱仪 TIDA-00155 参考设计 LCD/OLED Display Bias Solutions
用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计 TIDA-00570 参考设计 LCD/OLED Display Bias Solutions
电容式触摸屏显示器参考设计 TIDEP0015 参考设计 LCD/OLED Display Bias Solutions
采用 DLP&#174; 技术的便携式、高亮度 HD 投影显示器参考设计 TIDA-00782 参考设计 LCD/OLED Display Bias Solutions
面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成 TIDA-00254 参考设计 LCD/OLED Display Bias Solutions

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险