微控制器 (MCU)

MSP430 超低功耗感应&测量 MCU

一个平台,一个生态系统,无限种可能。

电容式触控感应

  • 较低功耗电容式触控和接近传感
  • 一流的抗噪特性,符合 IEC61000-4-6 标准
  • 借助 CapTIvate 设计中心,5 分钟内即可开始

超值系列传感

  • 成本较低的 MSP430 MCU 和 LaunchPad™ 套件
  • 具有成本效益的解决方案的集成模拟
  • 借助产品组合可扩展性迁移 8 位设计

性能传感

  • 带模拟前端的超声波传感 MCU
  • 用于信号处理的低耗能加速器
  • 无限数据记录和高达 512KB 的可扩展性
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
电容式传感 MCU 超值系列传感 MCU 高性能传感 MCU
Peripheral integration

CapTIvate technology with support for up to 64 buttons   

10-bit ADC   

I2C, SPI, UART

10-bit ADC   

Comparator   

Transimpedance amplifier   

Operational amplifier   

256-segment LCD driver   

IR modulation logic   

I2C, SPI, UART

Ultrasonic sensing analog front end   

Low energy accelerator   

24-bit sigma delta ADCs   

12-bit ADCs & DACs   

320-segment LCD driver   

256-bit AES accelerator   

Metering test interface   

Extended scan interface   

Real time clock / calendar   

I2C, SPI, UART and USB

Memory Up to 16KB Up to 56KB Up to 512KB
Package options 24 and 32 pin TSSOP, VQFN and DSBGA packages 8 to 64 pin DIP, SO, TSSOP, VQFN, LQFP and DSBGA packages 24 to 128 pin TSSOP, VQFN, LQFP and DSBGA packages
Power

Shutdown: 15nA   

Stand-by: 770nA   

Active: 126uA/MHz   

Wake-on-touch power: less than 3uA

Shutdown: 15nA   

Stand-by: 700nA   

Active: 120uA/MHz

Shutdown: 20nA

Stand-by: 250nA

Active: 100uA/MHz

Find products Find products Find products

电容式触摸传感 MCU

采用 CapTIvate 触摸技术的 MSP430 MCU 提供了业界功耗较低且具有抗噪性的电容式传感解决方案。该 MCU 可支持电容式滑块、滚轮、多达 64 个按钮和接近实施,这一切在潮湿、脏污或油腻的环境中穿透厚玻璃、塑料和金属镀层操作。TI 的电容式触摸 MCU 可灵活适用于任何电容式传感应用,即便是在较恶劣的环境中。有关 CapTIvate 技术的更多信息,请访问 www.ti.com/CapTIvate。 

示例应用

MSP430FR2633 MSP430FR2632 MSP430FR2533 MSP430FR2532
FRAM / RAM 16KB / 4KB 8KB / 2KB 16KB / 2KB 8KB / 1KB
# Buttons

Self-capacitance: up to 16

Mutual capacitance: up to 64

Self-capacitance: up to 8

Mutual capacitance: up to 16

Self-capacitance: up to 16

Mutual capacitance: up to 16

Self-capacitance: up to 8

Mutual capacitance: up to 8

Package 32-pin TSSOP and QFN24-pin DSBGA 24-pin QFN and DSBGA 32-pin TSSOP and QFN 24-pin QFN

超值系列传感 MCU

MSP430 超值系列传感 MCU 产品组合通过具有成本效益的 MCU 向离散函数添加智能和传感技术,以极大限度地减少对物料清单的影响。该产品组合提供了迁移 8 位 MCU 设计的选项,支持通过从 0.5KB 到 56KB 的一系列存储器选项获得额外的性能和功能。MSP430FR2x 和 MSP430FR4x 系列采用高级的模拟集成选项来支持额外的传感功能,包括 10 位模数转换器、跨阻放大器或运算放大器,以及 LCD 支持。 

示例应用

MSP430FR2x MSP430FR4x MSP430G2x MSP430i2x
Memory

Up to 16KB

    1015 write cycles
    Flexible memory partitioning

Up to 16KB

    1015 write cycles
    Flexible memory     partitioning

Up to 56KB Up to 32KB
Package options 16 to 64 pin TSSOP, VQFN, LQFP and DSBGA packages 48 to 64 pin TSSOP and LQFP packages 8 to 40 pin DIP, SO, TSSOP, VQFN, LQFP and DSBGA packages 28 to 32 pin TSSOP and QFN packages
Peripheral integration

10-bit ADC   

Comparator   

Transimpedance amplifier   

Operational amplifier   

IR modulation logic   

I2C, SPI, UART

10-bit ADC   

256-segment LCD driver  

IR modulation logic   

I2C, SPI, UART

10-bit ADC   

Comparator   

I2C, SPI, UART

Up to four 24-bit sigma delta ADCs   

105 C operation   

I2C, SPI, UART

Power

Shutdown: 15nA   

Stand-by: 700nA   

Active: 120uA/MHz

Shutdown: 15nA   

Stand-by: 700nA    

ctive: 120uA/MHz

Shutdown: 100nA   

Stand-by: 700nA   

Active: 260uA/MHz

Shutdown: 75nA   

Stand-by: 210nA   

Active: 275uA/MHz

User’s Guide Download Download Download Download
Find products Find products Find products Find products

高性能传感 MCU

MSP430 高性能传感 MCU 产品组合提供了各种专门开发的器件,用于需要在不影响功率的情况下提高精度和增加内存的应用。在其他功能中,该产品组合为信号处理应用提供带集成超声波模拟前端或高效的低耗能加速器 (LEA) 的 MCU。四个 MSP430 高性能传感 MCU 系列包括具有无限数据记录和 512KB 可扩展性的统一存储器选项。

示例应用

MSP430FR5x
MSP430FR6x
MSP430F5x
MSP430F6x
Memory Up to 256KB

    1015 write cycles
    Flexible memory partitioning

Up to 256KB

    1015 write cycles
    Flexible memory     partitioning

Up to 512KB
Up to 512KB
Package options 24 to 80 pin TSSOP, VQFN, LQFP and DSBGA packages
64 to 100 pin VQFN and LQFP packages
38 to 100 pin TSSOP, VQFN, LQFP and DSBGA packages
80 to 128 pin TSSOP, VQFN, and LQFP packages
Peripheral integration

Low energy accelerator (LEA)

12-bit ADC

256-bit AES accelerator

Real time clock / calendar

I2C, SPI, UART

Ultrasonic sensing analog front end   

Low energy accelerator (LEA)   

Extended scan interface   

Metering test interface   

12-bit ADC   

320-segment LCD driver   

256-bit AES accelerator   

Real time clock / calendar   

I2C, SPI, UART

12-bit ADCs   

12-bit DACs   

256-bit AES accelerator   

Real time clock / calendar   

I2C, SPI, UART   

USB

Up to seven 24-bit sigma delta converters with integrated PGA   

12-bit ADCs   

12-bit DACs   

320-segment LCD driver   

256-bit AES accelerator   

Real time clock / calendar   

I2C, SPI, UART   

USB

Power

Shutdown: 20nA

Stand-by: 250nA

Active: 100uA/MHz

Shutdown: 40nA   

Stand-by: 250nA   

Active: 100uA/MHz

Shutdown: 100nA   

Stand-by: 1.1nA   

Active: 180uA/MHz

Shutdown: 75nA   

Stand-by: 210nA   

Active: 275uA/MHz

User’s Guide Download Download Download Download
Find products Find products Find products Find products