Logic - Support & training
This page provides all the resources you need to find training, get answers, and ask questions related to logic and translation.
The Logic Minute video training
Watch tutorials on both fundamental and complex logic concepts that are made easy to understand in just a couple of minutes.

Frequently Asked Questions
Get answers to a comprehensive list of common questions related to logic and translation devices.

TI E2E Community
Share knowledge, ask questions, and directly engage with product experts.
Getting started with logic and translation
Reference designs and evaluation modules
- Ultra-small, flexible LED expansion reference design
- Automotive-qualified 16-bit rotary quadrature decoder reference design
- Generic EVM for direction-controlled bidirectional translation devices supporting AVC and LVC
- Bidirectional multi-voltage level translators evaluation module
- Dual stepper motor driver BoosterPack featuring ULN2003 and CSD17571Q2 NexFET™
- 1- to 8-bit LSF translator family EVM

Top technical content
CMOS input/output parameters and features
Title | Download |
---|---|
Implications of Slow or Floating CMOS Inputs | Download |
Understanding Schmitt Triggers | Download |
Solving CMOS Transition Rate Issues Using Schmit Trigger Solution | Download |
CMOS Power Consumption and CPD Calculation | Download |
Logic in Live-Insertion Applications with a Focus on GTLP | Download |
Bus-Hold Circuit | Download |
Designing with translation devices
Title | Download |
---|---|
A guide to Implications of Slow or Floating CMOS Inputs voltage translation with TXB-Type Translators | Download |
A guide to Understanding Schmitt Triggers voltage translation with TXS-Type Translators | Download |
Voltage Solving CMOS Transition Rate Issues Using Schmit Trigger Solution Level Translation with the LSF Family | Download |
Biasing CMOS Power Consumption and CPD Calculation Requirements for TXS, TXB, and LSF Auto-Bidirectional Translators | Download |
Effects of Pullup and Pulldown resistors on TXS and TXB Devices | Download |
Designing with logic devices
Title | Download |
---|---|
Push-Button Circuit | Download |
Use of the CMOS Unbuffered Inverter in Oscillator Circuits | Download |
Designing with the SN74LVC1G123 Monostable Multivibrator | Download |
LVC07A: Applications of an open-drain hex buffer and discussion of char results | Download |
CMOS Phase-Locked-Loop Applications | Download |