时钟与计时

时钟振荡器 – 工具与软件

针对完全可编程、引脚可选且频率固定的时钟振荡器提供了评估模块。
还提供了设计工具,以帮助工程师定制其振荡器样片并对抖动性能进行仿真。 

LMK61E2EVM 超低抖动可编程振荡器评估模块

LMK61E2EVM 评估模块提供了一个完整平台,来评估具有集成式 EEPROM 和频率容限功能的德州仪器 (TI) LMK61E2 超低抖动可编程差动振荡器的 90fs RMS 抖动性能和可配置性。

采用集成式合成器的 9.8GHz 射频 CW 信号发生器参考设计

9.8GHz 宽带、低相位噪声、集成型连续波 (CW) 射频信号发生器,使用了 LMK61E2 的多功能杂散抑制技术。

FMC 参考设计

带有支持 4Kp60 的 12G-SDI 和 IP 接口的 FPGA FMC 开发模块。

查看一般工具和软件 时钟振荡器

31 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称
工具/软件部件号
工具/软件类型
产品组
18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-00732 TI Designs Clock Oscillators
20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01056 TI Designs Clock Oscillators
20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01037 TI Designs Clock Oscillators
9.8GHz RF CW Signal Generator Using Integrated Synthesizer With Spur Reduction Reference Design TIDA-00626 TI Designs Clock Oscillators
ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01052 TI Designs Clock Oscillators
ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01055 TI Designs Clock Oscillators
CodeLoader Software for Device Register Programming CODELOADER Application Software & Frameworks Clock Oscillators
Flexible 3.2 GSPS Multi-Channel AFE Reference Design for DSOs, RADAR, and 5G Wireless Test Systems TIDA-01022 TI Designs Clock Oscillators
High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers TIDA-01023 TI Designs Clock Oscillators
High Channel Count JESD204B Daisy Chain Clock Reference Design for RADAR and 5G Wireless Testers TIDA-01024 TI Designs Clock Oscillators
LMK05028 Network Clock Generator and Synchronizer Evaluation Module LMK05028EVM Evaluation Modules & Boards Clock Oscillators
LMK60xx Low-Jitter Single-Output Fixed Frequency Oscillator Evaluation Module LMK60E2-156M25EVM Evaluation Modules & Boards Clock Oscillators
LMK61A2-100M00 Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61A2-100M00EVM Evaluation Modules & Boards Clock Oscillators
LMK61A2-125M00 Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61A2-125M00EVM Evaluation Modules & Boards Clock Oscillators
LMK61A2-156M25 Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61A2-156M25EVM Evaluation Modules & Boards Clock Oscillators
LMK61A2-312M50 Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61A2-312M50EVM Evaluation Modules & Boards Clock Oscillators
LMK61E0M Ultra-Low-Jitter Programmabler Oscillator Evaluation Module LMK61E0MEVM Evaluation Modules & Boards Clock Oscillators
LMK61E2-100M00EVM Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61E2-100M00EVM Evaluation Modules & Boards Clock Oscillators
LMK61E2-125M00EVM Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61E2-125M00EVM Evaluation Modules & Boards Clock Oscillators
LMK61E2-156M25EVM Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61E2-156M25EVM Evaluation Modules & Boards Clock Oscillators
LMK61E2-312M50EVM Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61E2-312M50EVM Evaluation Modules & Boards Clock Oscillators
LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module LMK61E2EVM Evaluation Modules & Boards Clock Oscillators
LMK61I2-100M00 Ultra-Low-Jitter Fixed Frequency Oscillator EVM LMK61I2-100M00EVM Evaluation Modules & Boards Clock Oscillators
LMK61PDEVM Ultra-Low-Jitter Pin Selectable Oscillator EVM LMK61PDEVM Evaluation Modules & Boards Clock Oscillators
LMK62E2-156M Low-Jitter Single-Output Fixed Frequency Oscillator Evaluation Module LMK62E2-156M25EVM Evaluation Modules & Boards Clock Oscillators
Multi-Channel JESD204B 15 GHz Clocking Reference Design for DSO, Radar and 5G Wireless Testers TIDA-01021 TI Designs Clock Oscillators
Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01054 TI Designs Clock Oscillators
Network Synchronizer Clock Evaluation Module LMK05318EVM Evaluation Modules & Boards Clock Oscillators
Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01050 TI Designs Clock Oscillators
Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC TIDA-01057 TI Designs Clock Oscillators
Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01051 TI Designs Clock Oscillators

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险