时钟与计时

时钟缓冲器 – 工具与软件

LMK00338 评估模块

适用于具有高达 8 输出的 PCIe 1/2/3 代时钟缓冲器系列的评估平台。

LMK00105 评估模块

具有极大灵活性和 5 或 10 输出的高性能单端扇出时钟缓冲器系列。30fs 的附加抖动。

LMK00301 评估模块

具有极大灵活性和高达 10 输出的高性能差动扇出时钟缓冲器。50fs 的附加抖动。

CDCLVP1204 评估模块

适用于高性能 LVPECL 缓冲器 4 输出版本的评估平台。<100fs 的附加抖动。

TI Designs
  • TIDA-00269 千兆位以太网链路聚合器参考设计
  • TIDA-00352 SDI 视频聚合参考设计
  • TIDA-00738 适用于保护继电器的扩展式电流和电压测量参考设计(采用分流器)

查看一般工具和软件 时钟缓冲器

70 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称
工具/软件部件号
工具/软件类型
产品组
1.6 GHz Low Noise Clock Buffer, Divider, and Distributor LMK01000EVAL Evaluation Modules & Boards Differential
1.6 GHz Low Noise Clock Buffer, Divider, and Distributor LMK01000EVAL Evaluation Modules & Boards Dividers
20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01056 TI Designs Single-Ended
ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01052 TI Designs Single-Ended
ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01055 TI Designs Single-Ended
ADC08060 8-Bit 60MSPS 1.3mW/MSPS ADC With Internal Sample and Hold Evaluation Module ADC08060EVM Evaluation Modules & Boards Single-Ended
ADC08100 8-Bit 100MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC08100EVM Evaluation Modules & Boards Single-Ended
ADC08200 8-Bit 200MSPS Low-Power ADC With Internal Sample and Hold Evaluation Module ADC08200EVM Evaluation Modules & Boards Single-Ended
ADC08351 8-Bit, 42-MSPS Analog-to-Digital Converter Evaluation Module ADC08351EVM Evaluation Modules & Boards Single-Ended
ADC08L060 8-Bit, 60-MSPS, Ultra-Low Power Analog-to-Digital Converter Evaluation Module ADC08L060EVM Evaluation Modules & Boards Single-Ended
ADC1173 8-Bit 15MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1173EVM Evaluation Modules & Boards Single-Ended
ADC1175 8-Bit 20MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1175EVM Evaluation Modules & Boards Single-Ended
ADC1175-50 8-Bit 50MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1175-50EVM Evaluation Modules & Boards Single-Ended
Adjacent Channel Power Ratio (ACPR) and Error Vector Magnitude (%EVM) Measurements TIDA-00076 TI Designs Single-Ended
CDCLVC1104 Evaluation Module CDCLVC1104EVM Evaluation Modules & Boards Single-Ended
CDCLVC1112 Evaluation Module CDCLVC1112EVM Evaluation Modules & Boards Single-Ended
CDCLVC1310 Evaluation Module CDCLVC1310-EVM Evaluation Modules & Boards Single-Ended
CDCUN1208LP Evaluation Module CDCUN1208LPEVM Evaluation Modules & Boards Differential
CDCUN1208LP Evaluation Module CDCUN1208LPEVM Evaluation Modules & Boards Universal (programmable)
Clock Design Tool - Loop Filter & Device Configuration + Simulation CLOCKDESIGNTOOL Application Software & Frameworks Dividers
Clock Design Tool - Loop Filter & Device Configuration + Simulation CLOCKDESIGNTOOL Application Software & Frameworks Universal (programmable)
CodeLoader Software for Device Register Programming CODELOADER Application Software & Frameworks Dividers
Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology TIDA-01226 TI Designs Single-Ended
Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives TIDA-01455 TI Designs Single-Ended
DisplayPort Video 4:1 Aggregation Reference Design TIDA-00309 TI Designs Differential
DLP&#174; LightCrafter&#153; 9000 Evaluation Module DLPLCR9000EVM Evaluation Modules & Boards Single-Ended
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards Single-Ended
Dual channel 52 MHz Clock Tree Driver LMH2191TMEVAL Evaluation Modules & Boards Single-Ended
Dual-channel XAUI to SFI Reference Design for Systems with Two or More SFP+ Optical Ports TIDA-00234 TI Designs Differential
EMI/EMC Compliant 10/100 Mbps Ethernet Brick with Fiber or Twisted Pair Interface Reference Design TIDA-00928 TI Designs Single-Ended
EN55011 Compliant, Industrial Temperature, 10/100Mbps Ethernet PHY Brick Reference Design TIDA-00207 TI Designs Single-Ended
Evaluation Board for the LMH2180 75 MHz Dual Clock Buffer LMH2180SDEVAL Evaluation Modules & Boards Single-Ended
Evaluation Board for the LMH2190 LMH2190TMEVAL Evaluation Modules & Boards Single-Ended
Extended Current and Voltage Measurement Using Shunts for Protection Relays Reference Design TIDA-00738 TI Designs Single-Ended
Flexible 3.2 GSPS Multi-Channel AFE Reference Design for DSOs, RADAR, and 5G Wireless Test Systems TIDA-01022 TI Designs Universal (programmable)
Flexible Interface (PRU-ICSS) Reference Design for Simultaneous, Coherent DAQ Using Multiple ADCs TIDA-01555 TI Designs Single-Ended
Full HD DLP4710 Chipset Evaluation Module DLPDLCR4710EVM-G2 Evaluation Modules & Boards Single-Ended
Gigabit Ethernet Link Aggregator Reference Design TIDA-00269 TI Designs Differential
High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC TIDA-00835 TI Designs Single-Ended
High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers TIDA-01023 TI Designs Universal (programmable)
High Channel Count JESD204B Daisy Chain Clock Reference Design for RADAR and 5G Wireless Testers TIDA-01024 TI Designs Universal (programmable)
Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives Using AM437x TIDA-00209 TI Designs Single-Ended
LMH2180 Evaluation Board in Micro SMD LMH2180TMEVAL Evaluation Modules & Boards Single-Ended
LMK00101 Ultra-low Jitter LVCMOS Fanout Buffer/Level Translator with Universal Input LMK00101BEVAL Evaluation Modules & Boards Single-Ended
LMK00105 Ultra-low Jitter LVCMOS Fanout Buffer/Level Translator with Universal Input LMK00105BEVAL Evaluation Modules & Boards Single-Ended
LMK00301 Evaluation Board LMK00301EVAL Evaluation Modules & Boards Differential
LMK00301 Evaluation Board LMK00301EVAL Evaluation Modules & Boards Universal (programmable)
LMK00304 Evaluation Board LMK00304EVM Evaluation Modules & Boards Universal (programmable)
LMK00306 Evaluation Board LMK00306EVM Evaluation Modules & Boards Universal (programmable)
LMK00308 Evaluation Board LMK00308EVM Evaluation Modules & Boards Universal (programmable)
LMK00338 PCIe Gen1/2/3 Clock Buffer Evaluation Module LMK00338EVM Evaluation Modules & Boards Differential
LMK00725EVM Evaluation Module LMK00725EVM Evaluation Modules & Boards Differential
LMK00804BEVM 4-Output Low-Jitter Differential/LVCMOS-to-LVCMOS Fanout Buffer Evaluation Board LMK00804BEVM Evaluation Modules & Boards Single-Ended
LMK01801 Dual Clock Divider Buffer Evaluation Module LMK01801BEVAL Evaluation Modules & Boards Dividers
LMK01801 Dual Clock Divider Buffer Evaluation Module LMK01801BEVAL Evaluation Modules & Boards Universal (programmable)
LMK04100 Clock Jitter Cleaner with Cascade PLL LMK04100EVAL Evaluation Modules & Boards Single-Ended
LMK04131 Clock Jitter Cleaner with Cascade PLL LMK04131EVAL Evaluation Modules & Boards Single-Ended
LMK04133 Clock Jitter Cleaner with Cascade PLL LMK04133EVAL Evaluation Modules & Boards Single-Ended
Low Power, Low Noise 24b Analog Front-End Reference Design for DAQ and Wireless Sensor IoT Systems TIDA-01013 TI Designs Single-Ended
Low-Voltage, Low-Noise Power-Supply Reference Design for Ultrasound Front End TIDA-01466 TI Designs Single-Ended
Multi-Channel JESD204B 15 GHz Clocking Reference Design for DSO, Radar and 5G Wireless Testers TIDA-01021 TI Designs Universal (programmable)
Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01054 TI Designs Single-Ended
Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01050 TI Designs Single-Ended
Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC TIDA-01057 TI Designs Single-Ended
Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01051 TI Designs Single-Ended
Reference Design to Measure AC Voltage & Current in Protection Relays w/Delta-Sigma Chip Diagnostics TIDA-00810 TI Designs Single-Ended
SDI Video Aggregation Reference Design TIDA-00352 TI Designs Differential
Smart Amplifier Speaker Characterization Board Evaluation Module PP-SALB2-EVM Evaluation Modules & Boards Single-Ended
Texas Instruments Clocks and Synthesizers (TICS) Pro Software TICSPRO-SW Application Software & Frameworks Dividers
Three-Phase High PWM Frequency GaN Inverter Reference Design for 200V AC Servo Drives TIDA-00915 TI Designs Single-Ended

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险