Wireless Connectivity

RF development made easier

TI offers a large ecosystem of TI certified and third part wireless modules


Industry leading performance

High-quality module choice for many wireless technologies

  • Lowest power
  • Longest range
  • Extensive reliability testing
  • Proven interoperability

Faster development time

Get to market faster with TI’s worldwide ecosystem

  • Certified modules
  • Integrated antenna
  • Free certified Software Stack
  • Easy access development tools

Proven and dependable

Protect your production and your investment

  • Millions of modules shipped worldwide
  • World class on-time delivery performance
  • Continuity of supply
  • Easy migration path to lower chip-on-board cost
  • Distributed worldwide
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

Streamline the challenges of RF design with certified wireless modules

RF designers face countless challenges that can add time and cost to an already tight development schedule. Learn more about TI’s module solutions designed to solve common development challenges.

TI certified wireless modules

Bluetooth low energy
TI chip supported TI certified module offering Third party module (see table below)
CC2640R2F (Bluetooth 5) Available from third parties
CC2564 (Bluetooth classic + BLE 4.1) CC2564MODA: TI dual-mode Bluetooth module with integrarted antenna
CC2564MODN: TI dual-mode Bluetooth module with external antenna
CC2650 (BLE 4.2) CC2650MODA: TI SimpleLink Bluetooth low energy module with integrated antenna
CC2640 (BLE 4.2) CC2650MODA: TI SimpleLink Bluetooth low energy module with integrated antenna

Bluetooth low energy

TI chip supported TI certified module offering Third party module (see table below)
CC2640R2F (Bluetooth 5) Available from third parties
CC2564 (Bluetooth classic + BLE 4.1) CC2564MODA: TI dual-mode Bluetooth module with integrarted antenna
CC2564MODN: TI dual-mode Bluetooth module with external antenna
CC2650 (BLE 4.2) CC2650MODA: TI SimpleLink Bluetooth low energy module with integrated antenna
CC2640 (BLE 4.2) CC2650MODA: TI SimpleLink Bluetooth low energy module with integrated antenna

SimpleLink Wi-Fi

TI chip supported TI certified module offering Third party module (see table below)
Wireless network processor
CC3120 CC3120MOD: TI SimpleLink Wi-Fi module without integrated antenna
CC3100 CC3100MOD: TI SimpleLink Wi-Fi module without integrated antenna
Wireless MCU
CC3220SF CC3220MODASF: TI SimpleLink Wi-Fi module with integrated antenna
CC3220MODSF: TI SimpleLink Wi-Fi module without integrated antenna
CC3220S CC3220MODAS: TI SimpleLink Wi-Fi module with integrated antenna
CC3220MODS: TI SimpleLink Wi-Fi module without integrated antenna
CC3200 CC3200MOD: TI SimpleLink Wi-Fi module without integrated antenna

Wi-Fi + Bluetooth combo solutions

TI chip supported TI certified module offering Third party module (see table below)
WL18xx WL1801MOD: Wi-Fi®, single antenna                                                                                                                              
WL1805MOD: Wi-Fi®, antenna (MIMO/ MRC)                                            
WL1807MOD: Wi-Fi®, dual antenna (MIMO/ MRC) + dual-band (2.4GHz + 5GHz)       
WL1831MOD: Wi-Fi® + BT+ BLE, single antenna                                            
WL1835MOD: Wi-Fi® + BT + BLE, dual antenna (MIMO/ MRC)                                            
WL1837MOD: Wi-Fi® + BT + BLE,  dual antenna (MIMO/ MRC)+ dual-band (2.4GHz + 5GHz)                                            

Sub-1 GHz - Longest range solution 

TI chip supported TI certified module offering Third party module (see table below)
Smart RF transceivers 
CC11xx Availability via third parties only
CC12xx
CC1310
CC1350

6LowPAN, ZigBee, Proprietary 2.4 GHz

TI chip supported
TI certified module offering Third party module
(See table below)
Wireless MCU
CC253x Availability via third parties only      
SimpleLink wireless MCU
CC2650 CC2650MODA: TI SimpleLink 2.4GHz multi-standard module     

Featured third party wireless modules

Bluetooth Low Energy (BLE)

Supported TI chip Module vendor - Region / Contact Module part number Certification
CC2640R2F (Bluetooth 5)

LSR - USA

Contact

SaBLE-x-R2 FCC, IC, ETSI, Giteki, RCM, SIG (all pending)
CC2640R2F (Bluetooth 5)

Innocomm - Taiwan

Contact

BM10_AN R2 CE, FCC
BM15_AN R2
CC2640R2F (Bluetooth 5)

Jorjin - Taiwan

Contact

ZB7412-00

FCC/IC/CE/TELEC/RCM/NCC.

Bluetooth 5/4.2 Pre-tested

CC2541

Innocomm - Taiwan

Contact

BM05 CE, FCC
CC2541

RF-Star - Shenzhen, China

Contact

RF-BM-S02 Check web site
CC2540

RF-Start - Shenzhen, China

Contact

RF-BM-S01 Check web site

Wi-Fi

Supported TI chip Module vendor - Region / Contact Module part number Certification
CC3120

muRata - Japan

Contact

LBWA1ZZ1KP FCC, IC, CE,TELEC
CC3100 LBWA1ZZ1JP
CC3220R LBWA1ZZ1KQ
CC3220S LBWA1ZZ1KR
CC3220SF LBWA1ZZ1KS
CC3200 LBWA1ZZ1JQ
CC3220

Innocomm - Taiwan

Contact

WM_10 CE, FCC
CC3200 WM05_AN
WM_05

Wi-Fi + BT/BLE

Supported TI chip Module vendor - Region / Contact Module part number Certification
WL1831

muRata - Japan

Contact

LBEP5CLWTC-631 No
WL1837* supports MIMO LBEP5CLWTC-633* supports SISO
WL1801

Jorjin - Taiwan

Contact

WG7801-B0 Check web site
WL1801 WG7801-D0
WL1831 WG7831-B0
WL1831 WG7831-D0
WL1833 WG7833-B0

Sub -1GHz

Supported TI chip Module vendor - Region / Contact Module part number Certification
CC1310

Weptech - Germany

Contact

COUA ETSI EN 300 220
CC1310

VCHIP - China

Contact

VT-S02C-433 Check web site

Sub-1 GHz + 2.4 GHz

Supported TI chip Module vendor - Region / Contact
Module part number Certification
CC1200

Weptech - Germany

Contact

SAKER ETSI EN 300 220
CC2538

SigFox

Supported TI chip Module vendor - Region / Contact Module part number Certification
CC2530

Radiocrafts - Norway

Contact

RC1682 SigFox

Sub-1 GHz + BLE

Supported TI chip Module vendor - Region / Contact Module part number Certification
CC1350

VCHIP - China

Contact

VT-S03A-433
Check web site

ZigBee

Supported TI chip Module vendor - Region / Contact
Module part number Certification
CC2530

Radiocrafts - Norway

Contact

RC2400-ZNM ETSI/FCC/ARIB
RC2400HP-ZNM

RF-Star - Shenzhen

Contact

RF-ZM-1338A
Check web site

Feibit - China

Contact

FZB56A0
Check web site
FZB5700

Dual Mode BT/ BLE

Supported TI chip Module vendor - Region / Contact
Module part number Certification
CC2564

Wi-linktech - China

Contact

WLT2564F-49
FCC, CE
WLT2564S-50
WLT2564M-58

Amp'edRF - US & China

Contact

BT53 FCC, IC, CE, Telec, KC

Panasonic - Germany

Contact

 

PAN1326B FCC, IC, CE, MIC, KCC
PAN1326C Fully qualified Bluetooth