选择版本
SIMPLELINK-LOWPOWER-F3-SDK
SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx devices
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
The SimpleLink™ Low Power F3 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC23xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC23xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth, Proprietary RF examples, and TI Drivers in one easy-to-use software package along with example applications and documentation.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
Features:
- Industry leading Bluetooth Low Energy (BLE) software protocol stack supporting Bluetooth 5.3 (learn more at TI.com/ble)
- Support for Proprietary 2.4 GHz applications supporting basic RX and TX examples
最新动态
- FreeRTOS installation now included natively within SDK and updated to 10.5.1.
- Device support for CC2340R2 and CC2340R5-Q1
- Production-ready release for CC2340R2 and CC2340R5-Q1 including finalized characterized RF settings.