选择版本

选择版本

未找到结果。请清除搜索,并重试。

PROCESSOR-SDK-LINUX-OMAPL138

适用于 OMAP-L138 的 Linux 处理器 SDK

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 06.03.00.106
发布日期: 17 四月 2020

Processor SDK SITARA OMAPL138 Linux Package - Linux Installer (64-bit Binary)

MD5 校验和

Only used when creating an SD Card on Windows

MD5 校验和

OMAPL138 Linux SDK prebuilt BSP binaries and root filesystem

MD5 校验和

OMAPL138 Linux SDK Arago source downloads

MD5 校验和
产品
基于 Arm 的处理器
OMAP-L138 低功耗 C674x 浮点 DSP + ARM9 处理器 - 高达 456MHz
硬件开发
开发套件
TMDSLCDK138 OMAP-L138 开发套件 (LCDK)

文档

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

OMAPL138 Pin Mux Configuration Utility

Instructions for creating an SD Card with Linux

Instructions for creating an SD Card with Windows

Link to Release Notes for Processor SDK Linux

Quick Start Guide included in the EVM kit (coming soon)

Link to the online Software Developers Guide which has the latest content

Software Manifest of Components Inside the SDK

最新动态

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel support
  • Board support package
  • File system
  • Bootloaders

发布信息

Thank you for your interest in the OMAPL138 Software Development Kit (SDK). This SDK supports the OMAPL138 Development Kit TMDSLCDK138 from TI. If you would like to install the full SDK on a Linux Host computer for development, you’ll need the OMAPL138 Linux SDK Essentials below. If you would like to evaluate the SDK by running it on one of the below platforms and you prefer not to install the full SDK at this time, please see the OMAPL138 Linux SDK SD Card Creation section above.