支持软件
WAVEVISION5
Data Acquisition and Analysis Software
WAVEVISION5
概述
WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.
While WaveVision 5 software continues the tradition of excellence provided by previous generations of the WaveVision software family, it is a completely new program, designed and written from the ground-up to be faster, more accurate, and provide many new and powerful features.
Supported Operating Systems: Windows 2000, Windows XP, Windows 7
Software download:
- Hardware drivers used in previous versions of the WaveVision 5 software are obsolete. Please read the driver installation guide to properly install the new drivers included with the software.
- If you have installed a previous version of WaveVision 5 software, the new version installs over previous version and preserves settings and files.
特性
- Provides 4 plot types: Time Domain (Scope), FFT, 2-tone FFT and Histogram
- Up to 4 data channels per plot
- Multiple plot windows
- Continuous data acquisition
- ACPR Analysis
- FFT averaging
- FFT plot exclusion areas
- Supports hardware and software signal sources
- Provides ability to read/write hardware's control and status
- Allows import/export of ASCII data sets, including WaveVision 4 and DRCS data
- Supports annotations that are saved with the plot, and with the channel. Plots can include custom annotations.
- Channel data may be loaded/saved separately
- Setup data or conditions can be saved with plot for later recall
- Supports USB 2.0
下载
您可能需要的其他资源
支持软件
WAVEVISION5 — WaveVision 5 Software
支持的产品和硬件
产品
高速 ADC (≥10MSPS)
硬件开发
评估板
支持的产品和硬件
高速 ADC (≥10MSPS)
评估板
技术文档
= TI 精选热门文档
未找到结果。请清除搜索,并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | WaveVision 5 Software Driver Installation Guide | 2012年 1月 25日 | |||
* | 用户指南 | WaveVision 5 Software Data Acquisition and Analysis Tool User's Guide | 2011年 12月 7日 |