UCC5320SCEVM-058
UCC5320SC 隔离式栅极驱动器评估模块
UCC5320SCEVM-058
概述
UCC5320SCEVM is an Evaluation Module used to evaluate UCC53xx family of devices and it provides user with flexiblity of configuring driver to Split output, miller clamp or UVLO based on the device used . The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.
特性
- 100-kV/us Minimum and 120-kV/us Typical Common-Mode Transient (CMTI) at VCM = 1000V
- 1A, 2A, 5A, 10A Peak Source/Sink Drive current options
- Flexibility of all three coniguratinos of family: Split Outputs, UVLO and Miller Clamp
- Isolation Surge Withstand Voltage 10000-Vpk
- 80-ns (max) Prop Delay
- UCC5320SC Evaluation Module
隔离式栅极驱动器
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | UCC53x0xD Evaluation Module | 2017年 6月 21日 | |||
数据表 | UCC53x0 单通道隔离式栅极驱动器 数据表 (Rev. I) | PDF | HTML | 英语版 (Rev.I) | PDF | HTML | 2024年 3月 27日 | |
证书 | UCC5320SCEVM-058 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |