TPS92661EVM-001

评估模块 - TPS92661Q 用于外部汽车照明的 LED 照明矩阵管理器

TPS92661EVM-001

立即订购

概述

This evaluation board showcases the TPS92661Q LED Lighting Matrix Manager. It is intended to show the individual PWM dimming control of each LED, and is targeted at exterior automotive lighting. The board includes 2 strings of 12 LEDs at a maximum average LED current of 130mA from a DC input voltage of 48V. Control of the TPS92661Qs is accomplished via a C2000 Piccolo DSC.

The board is supplied with a GUI and USB cable which allows the user to modify and observe string currents, individual LED duty cycles and phase shift, and monitor system performance.

If so desired, the user can reprogram the on-board DSC to better understand how to interface to the TPS92261, or can also attach their own microcontroller to the system to begin firmware development on the desired microcontroller.

特性
  • Two independently controlled LED strings with TPS92661 LED management.
  • Ability to adjust and monitor various system properties via the included GUI.
  • On-board, Re-programmable C2000 DSC, and/or external connector, allows for custom firmware development.
  • Measurement points available to measure primary currents in the system, as well as individual LED voltage test points.
汽车 LED 驱动器
TPS92661-Q1 适用于汽车前照灯系统的高亮度 LED 矩阵管理器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS92661EVM-001 — 评估模块 - TPS92661Q 用于外部汽车照明的 LED 照明矩阵管理器

应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 TPS92661EVM-001 EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 TPS92661EVM-001 LED Matrix Manager Evaluation Module User's Guide (Rev. A) 2014年 9月 24日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频