TPS65910A3EVM-583

TPS65910A3EVM-583:用于带 DDR3 的 AM335x 的集成电源管理单元评估模块

TPS65910A3EVM-583

立即订购

概述

The TPS65910A3EVM-583 is a stand-alone module that demonstrates the functions of the integrated power management IC. It uses a USB-to-GPIO interface card (not included in the kit) to control the standard I2C interfaces in the TPS65910 device. It includes Windows compatible software to interface with the device. The sofware is a simple graphical user interface (GUI) that simplifies registers access for the IC. The software CD is not included in the kit. It must be downloaded from the TPS65910 product folder. This TPS65910A3EVM-583 board is populated with the TPS65910A3A1RSL which is designed for the AM335x Sitara processor with DDR3.

特性
  • An EPC Two efficient step-down DCDC converters for processor cores
  • One efficient step-down DCDC converter for I/O power
  • One efficient step-up 5-V DCDC converter
  • SmartReflex-compliant dynamic voltage management for processor cores
  • Eight LDO voltage regulators and one RTC LDO (internal purpose)
  • One high-speed I2C interface for general-purpose control command
  • One high-speed I2C interface for SmartReflex (SR) class-3 control command
多通道 IC (PMIC)
TPS65910 具有 4 个直流/直流转换器、8 个 LDO 和 RTC 的 6mm x 6mm QFN 封装系列集成电源管理 IC (PMIC)
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS65910A3EVM-583 — TPS65910A3EVM-583:用于带 DDR3 的 AM335x 的集成电源管理单元评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
证书 TPS65910A3EVM-583 EU Declaration of Conformity (DoC) 2019年 1月 2日
用户指南 TPS65910Ax User's Guide for AM335x Processors (Rev. F) 2017年 12月 8日
EVM 用户指南 TPS65910 EVM User's Guide (Rev. F) 2013年 4月 12日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频