TPS653853EVM

针对适用于微控制器且具有转向角监视器的多轨电源的评估模块

TPS653853EVM

立即订购

概述

The TPS653853EVM is an evaluation platform for the TPS653853-Q1.  The TPS653853-Q1 is a power management IC (PMIC) for Multi-Rail Power Supply for Microcontrollers in Safety Relevant Applications.  The device is a multi-rail power supply including one buck-boost pre-regulator, one 5 V linear regulator, one programmable 3.3 V or 5 V linear regulator, and two programmable linear regulators (3.3 V, 5 V or tracking) with protection against short to battery and ground. It includes Steering Angle Monitor.  The device has many diagnostic and monitoring functions. The TPS653853EVM allows the user to explore all the features of the TPS653853-Q1 device.

特性
  • Buck-Boost Pre-regulator to support cold crank automotive battery requirements
  • Multiple output rails to support microcontrollers in safety relevant applications
  • Two sensor supplies with short to battery and ground protection
  • Steering Angle Monitor, Diagnostic, protection and monitoring of device and MCU
  • Power stage output safing function (ENDRV pin) to disable system power states under fault conditions
多通道 IC (PMIC)
TPS653853-Q1 适用于安全相关应用中的微控制器的多轨电源 TPS653854A-Q1 适用于 MCU、具有 500mA I/O 电压轨和旋转计数器、符合 ISO26262 ASIL-D 标准的多轨电源
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS653853EVM — 针对适用于微控制器且具有转向角监视器的多轨电源的评估模块

应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 1
类型 标题 下载最新的英文版本 日期
证书 TPS653853EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频