TPS62240EVM-229
TPS62240 6V 输入、1.8V 输出、0.3A 评估模块
TPS62240EVM-229
概述
The TPS62240EVM-229 facilitates evaluation of the TPS62240 2.25 MHz, 300 mA Step-Down DC-DC Converter.
特性
- High Efficiency Step Down Converter
- Output Current up to 300 mA
- VIN Range From 2.0 V to 6 V for Li-Ion Batteries with Extended Voltage Range
- 2.25 MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- Output Voltage Accuracy in PWM Mode ±1%
- Adjustable Output Voltage from 0.6 V to VIN
- Typical 15 mA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
AC/DC & DC/DC converters (integrated FET)
设计文件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS62240EVM-229 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS6224x 2.25-MHz 300-mA Step-Down Converter in 2 x 2 WSON and SOT Package 数据表 (Rev. C) | PDF | HTML | 2015年 7月 31日 | |||
EVM 用户指南 | TPS622x0EVM-229 | 2007年 7月 26日 |