TPS62088YWCEVM-084
采用微型芯片级封装且具有 1% 输出精度的 3A 降压转换器评估模块
TPS62088YWCEVM-084
概述
The TPS62088YWC evaluation module (EVM) facilitates the evaluation of the TPS62088 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.3-mm pitch. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution height of 1 mm. The TPS62088YWC is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.
特性
- 2.4-V to 5.5-V input voltage range
- 1% feedback voltage accuracy (over full -40°C to +125°C TJ)
- 3 A of output current
- 12 mm2 total solution height
- 6-pin power enhanced WCSP package (1.2 mm x 0.8 mm x 0.3 mm)
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS62088YWCEVM-084 — 采用微型芯片级封装且具有 1% 输出精度的 3A 降压转换器评估模块
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the TPS62088EVM-084 | 2019年 5月 22日 | |||
证书 | TPS62088YWCEVM-084 EU Declaration of Conformity (DoC) | 2019年 3月 29日 |