TPS54A24EVM-058
降压转换器评估模块
TPS54A24EVM-058
概述
The TPS54A24EVM-058 is an evaluation module (EVM) for the TPS54A24. The TPS54A24 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. Fixed-frequency peak current-mode control is used to minimize period and on-time jitter. Forced continuous conduction mode keeps the switching frequency fixed at light loads and enables fast transient response to and from light loads.
特性
- 4.5-V to 17-V input voltage, 12-V nominal
- 1.8-V output at 10 A
- Fixed frequency peak current mode control
- Adjustable switching frequency, 500-kHz operation default
- Test points for all critical waveforms and connections
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | TPS54A24 SWIFT™ 降压转换器评估模块用户指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 10月 26日 | |
证书 | TPS54A24EVM-058 EU Declaration of Conformity (DoC) | 2019年 4月 11日 |