TPS2544EVM-064
TPS2544 USB Charging Port Controller and Power Switch Evaluation Module
TPS2544EVM-064
概述
The Texas Instruments TPS2544EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2544 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.
特性
- Compatible with USB 2.0 and 3.0 Power Switch Requirements
- Adjustable Current Limit, 230 mA–2800 mA Typical
- 73-mΩ High-Side MOSFET
- 2.6-GHz Bandwidth USB 2.0 Data Switch
- Screw jack type input and output connectors
- Jumper for device enable input
- EVM supports USB 3.0 data pass through
USB 电源开关和充电端口控制器
立即订购并开发
评估板
TPS2544EVM-064 — TPS2544 USB Charging Port Controller and Power Switch Evaluation Module
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS2544EVM-064 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS254xEVM-064 User Guide (Rev. A) | 2013年 2月 4日 |