TPL5000EVM
超低功耗系统定时器和 MCU 监控器评估模块
TPL5000EVM
概述
The Texas Instruments TPL5000EVM evaluation module (EVM) allows a designer to configure the delay timers of the TPL5000 and measure its very low current consumption. Moreover the TPL5000EVM is ready to be connected to the Launchpads of MSP430, Stellaris and C2000 in order to test its watchdog and timer features.
特性
- Stand alone EVM
- Battery powered (optional)
- Plug & Play into MSP430 launchpad
- Manual configuration of the delay timer
实时时钟 (RTC) 和计时器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPL5000EVM User's Guide | 2013年 4月 23日 | |||
证书 | TPL5000EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |