TPA6141A2YFFEVM
TPA6141A2YFF 评估模块
TPA6141A2YFFEVM
概述
The TPA6141A2YFFEVM allows the engineer to evaluate the TPA6141A2, a stereo Class-G DirectPath™ (capacitor-free) headphone amplifier in a WCSP package. The TPA6141A2 has extremely low power consumption that enables much longer battery life in portable applications.
特性
- Highly Power-Efficient Class-G Operation
- DirectPath™ Ground-Referenced Outputs
- Power Supply Voltage Range: 2.5 V to 5.5 V
- 0 and 6dB Gain Settings
- Separate SGND Input for Preventing Ground Loop Noise
- High Power Supply Rejection Ratio
- Differential Inputs for Maximum Noise Rejection
- Advanced Pop and Click Suppression Circuitry
- High-Impedance Output Mode
- Tiny 1.6 mm x 1.6 mm 16-WCSP (0.4mm pitch)
耳机放大器
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPA6141A2YFFEVM - User Guide | 2009年 6月 23日 | |||
证书 | TPA6141A2YFFEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 25-mW Class-G DirectPath™ Stereo Headphone Amplifier with Gain Select 数据表 (Rev. A) | 2009年 8月 18日 |