TPA2038D1YFFEVM
TPA2038D1 评估模块
TPA2038D1YFFEVM
概述
The TPA2038D1EVM is an easy-to-use evaluation module which consists of a TPA2038D1device and all necessary components to evaluate it. The TPA2038D1 has two gain settings, 6-dB or 12-dB of gain, set by a jumper on the EVM. It is a low-power Class-D audio power amplifier capable of delivering 1.46W into 8 Ω and 2.57W into 4 Ω at 1% THD+N (YFF package).
特性
- Intuitive, easy to use evaluation module.
- RCA input jack to easily plug into music players.
- Output filter for AP measurements.
- Two gain settings, 6-dB and 12-dB.
扬声器放大器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPA2038D1YFFEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 具有可选增益的 3.2W 单声道 D 类 数据表 (Rev. A) | 英语版 (Rev.A) | 2012年 11月 16日 | |||
EVM 用户指南 | TPA2038D1 EVM User's Guide | 2010年 8月 26日 |