TPA2025D1EVM

TPA2025D1EVM

TPA2025D1EVM

立即订购

概述

The TPA2025D1 is a mono 2.0-W Class-D audio amplifier with an integrated boost converter. The evaluation module comprises a TPA2025D1, a small number of external components, and input and output connectors to simplify interface to an audio source and speaker. The EVM features jumpers to easily select BatteryGuard inflection point and fixed-gain settings. The EVM supports filter-free operation, and includes an optional on-board R-C filter to reduce measurement error when testing Class-D performance.

The TPA2025D1EVM allows quick evaluation of sound quality and loudness improvements. Designers will easily verify system performance. The TPA2025D1EVM User’s Guide contains the EVM schematic, layout, and bill of materials for a complete reference design. All components and the evaluation module are Pb-Free.

特性
  • High Efficiency Integrated Boost Converter
  • 2.0 W into 8Ω at 3.6 V (6% THD)
  • Constant output power of 2.0 W (3.6-5.0 V)
  • 2.3 V to 5.2 V supply voltage
  • Battery Tracking AGC
  • Battery Tracking SpeakerGuard™
  • Very High PSRR – 90 dB
  • High efficiency (81%) (@1 W and 3.6 V)
  • Ultra-low quiescent current (1.7 mA)
  • Integrated Input Low Pass Filter
  • 2 mm x 2 mm, 0.5 mm pitch 16-ball WCSP
扬声器放大器
TPA2025D1 具有集成升压、固定增益和自动增益控制的 2W 单声道、模拟输入 D 级音频放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPA2025D1EVM — TPA2025D1EVM

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 TPA2025D1EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
用户指南 TPA2025D1 Audio Power Amplifier Evaluation Module 2011年 9月 22日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频