TPA2010D1EVM
TPA2010D1 评估模块 (EVM)
TPA2010D1EVM
概述
The TPA2010D1 EVM is a Pb-free, highly-efficient, filter-free mono audio power amplifier evaluation module. It consists of the TI TPA2010D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the printed-circuit board are Pb free. Additionally, no lead is used in the manufacturing or assembly of the module. It is ideal for small battery operated electronics including wireless or cellular handsets and personal digital assistants (PDAs).
特性
- Includes a 1.45mm x 1.45mm NanoFree WSCP IC
- Single channel, fully-differential, bridge-tied load (BTL) amplifier
- 2.5-W Output Power Into 4-Ohms at 5 V, BTL
- Wide Supply Voltage Range (2.5 V to 5.5V)
- Internal depop and quick start-up circuitry
- Internal thermal and short-circuit protection
- Module gain is set at 5V/V
- Completely Pb Free
扬声器放大器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPA2010D1EVM - User Guide (Rev. A) | 2003年 12月 17日 | |||
证书 | TPA2010D1EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPA2010D1 2.5-W Mono Filter-Free Class-D Audio Power Amplifier 数据表 (Rev. D) | PDF | HTML | 2015年 11月 30日 |