TLV117125EVM-097
用于 TLV117125 1A 固定正电压低压降线性稳压器的评估模块
TLV117125EVM-097
概述
The Texas Instruments TLV117125EVM-097 Evaluation Module (EVM) demonstrates the proper operation of the TLV1117125 1A, Positive Fixed Voltage, Low-Dropout Linear Regulator. The EVM is a fully assembled, stand alone evaluation module. It contains a low-dropout regulator IC for positive fixed voltage regulation at 1A, input and output capacitors for stable operation, and header connectors for easy connection to external test and application circuitry.
特性
- 1.5% Accuracy
- Extremely low IQ=100µA (max)
- Input Voltage 2.0V – 5.5V
- Abs Max Vin = 6.0V
- Stable with 0mA Output Current
- Stable with cost-effective Ceramic Capacitors
- 455mV dropout @ 1A
- Protections: Overcurrent and Over temperature
- High PSRR: 65dB at 1kHz
- Minimum Current Limit: 1.1A
- SOT-223 DCY Package
设计文件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TLV117125EVM-097 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | TLV117125EVM-097 Evalutation Module | 2012年 2月 23日 |