TIDEP-0100
AM570x 6 层 PCB 参考设计
TIDEP-0100
概述
System level cost savings tactics are a focus of this board design. Key areas affecting fabrication costs are number of PCB layers and via drill size. The AM570x features a package with via channel arrays. These channels make it possible to build the PCB in only 6-layers while still achieving 100% signal breakout. The added room helps with signal breakout and routing while avoiding the need for smaller, costlier drill bits for the vias. Another added benefit of larger vias is improved via reliability and electrical performance. This reference design is based on the Texas Instruments Sitara™ AM570x System on Chip. The source documents provided represent a board design that’s been tested for stability and compliance in certain key areas. Those areas are DDR stability, HDMI performance, oscilloscope captures of the power sequencing, and a Power Design Network (PDN) Integrity Analysis.
特性
- Sitara™ AM570x System on Chip (17 x 17 mm)
- Reference design files for a 6-layer board
- 100% signal breakout and routing for all signals
- SerDes routing for DDR, HDMI, USB3, & CSI-2
- Reference power design with TPS65916 PMIC
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
设计指南 | AM570x 6 层参考设计 | 英语版 | 2018年 2月 8日 | |||
更多文献资料 | Emulation Wiki -- In-depth technical and "how-to" articles, FAQs, etc. | 2011年 3月 24日 |