软件
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
Software
应用软件和框架
支持软件
软件编程工具
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
产品
电池电量监测
硬件开发
评估板
Software
应用软件和框架
支持软件
软件编程工具
文档
Quick Tips text document for Command line programmers
Software Manifest
发布信息
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
最新信息
- Added support for BQ78350 and BQ34Z100
BQ34Z100-DEVICE-FW — BQ34Z100 family of gauges firmware
BQ34Z100-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ34Z100 hardware ( such as the BQ34Z100, BQ34Z100-R1, BQ34Z100-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution for Li-ion, PbA, NiMH, and NiCd (...)
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
Software
应用软件和框架
BQ34Z100-DEVICE-FW — BQ34Z100 family of gauges firmware
产品
电池电量监测
硬件开发
评估板
Software
应用软件和框架
文档
BQ34Z100-R2 Technical reference manual
BQ34Z100-R2 Datasheet
发布信息
Overview
BQ34Z100-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ34Z100 hardware ( such as the BQ34Z100, BQ34Z100-R1, BQ34Z100-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution for Li-ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 16.7 KV can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.
The BQ34Z100-DEVICE-FW device provides several interface options, including an I2C peripheral, an HDQ peripheral, one or four direct LEDs, and an ALERT output pin. Additionally, the BQ34Z100-DEVICE-FW provides support for an external port expander for more than four LEDs.
Features
The BQ34Z100-DEVICE-FW firmware is usable on any previous version of the BQ34Z100 hardware
最新信息
- Details in TRM, see 'About This Manual'
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | 常见的电动两轮车BMS架构 | 2022年 6月 29日 | ||||
技术文章 | Fast and furious: designing longer-lasting 16S-17S Li-ion battery packs for e-moto | PDF | HTML | 2019年 11月 21日 | |||
设计指南 | 精确监测和 50μA 待机电流 13 节 48V 锂离子电池组参考设计 (Rev. B) | 英语版 (Rev.B) | 2019年 7月 8日 | |||
技术文章 | Power to the pedal: Achieving longer-lasting 13S, 48-V lithium-ion battery packs f | PDF | HTML | 2019年 3月 7日 |