TAS5176DDW6 评估模块 (EVM)

(正在供货) TAS5176DDW6EVM

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

查看  查看TAS5176DDW6EVM

The TAS5176DDW6EVM PurePath Digital™ customer evaluation module demonstrates the integrated circuits TAS5176DDW and TAS5086DBT from Texas Instruments (TI).

The TAS5176 is a high performance, six-channel, digital-amplifier system with an advanced protection system. The TAS5176 together with a high performance modulator like the TAS5086 shows low noise, low THD+N and low idle power dissipation. Driving into clipping, 10% THD+N, the TAS5176 is capable of sourcing more than 15W into a 8-Ω, single ended load (SE) per each front/satellite channel and a 4-Ω, single ended load (SE) subwoofer greater than 25 W.

The TAS5086 is a six-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5086 is designed to interface seamlessly with most audio digital signal processors and MPEG decoders, accepting a wide range of input data and clock formats.

This EVM, together with a TI input-USB board, is a complete 5.1 channels digital audio amplifier system which includes digital input (S/PDIF), analog inputs, interface to PC and DAP features like digital volume control, input and output mux's, automute. There is configuration option for power stage failure protection.

This 5.1 system is designed for home theater applications such as DVD receivers, DVD minicomponent systems or home theater in a box (HTIB) and LCD TV's.

特性

• 6 channel PurePath Digital™ evaluation module (double-sided plated through PCB layout)
• Self-contained protection system (short circuit & thermal)
• Standard I2S and I2C / Control connector for TI input board
• Double-sided plated-through PCB layout.

• Full documentation on CD ROM
• Populated EVM Board
• Populated Interface Board
• IDC, PSU and USB Cables


立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

TAS5176DDW6EVM:
TAS5176DDW6 Evaluation Module

$299.00(USD)




价格可能会不同



ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

技术文档
用户指南 (2)
标题 摘要 类型 大小 (KB) 日期 查看次数 TI 推荐 下载最新英文版本
PDF 1402 2007年 10月 16日 12
PDF 1397 2007年 8月 16日 12
更多文献资料 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
PDF 161 2007年 8月 29日 11
相关产品

软件 (1)


TI 器件 (1)

器件型号 名称 产品系列
TAS5176  6-Channel, 210-W, Digital-Amplifier Power Stage  音频放大器 

支持与培训

体验我们的支持论坛
搜索此器件的专家答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款。

Blogs