F280x ACI3_3:3 相、含传感器、ACI 电机的间接通量矢量控制(仿真模型) SPRC208 (正在供货)

描述/特性

技术文档

支持与培训

订购选项


立即订购
器件型号 状态 当前版本   版本日期   主机   操作系统  

SPRC208:
F280x ACI3_3: Sensored Indirect Flux Vector Control of Three-Phase ACI Motor (Simulatiom Model)

ACTIVE v3.22   Feb-03-2006   PC   Microsoft WIndows 95/98/NT/2000/XP  

描述

This system simulates a sensored indirect field oriented control of 3-phase induction motor with an "emulated" 3-phase induction motor model. The motor speed is controlled by using measured speed as the speed feedback from the induction motor model. The control strategy can be evaluated on TMS320C280x controllers without any power inverter and real induction motor. The system consisting of digital motor control modules is gradually built up until the speed control loop is finally closed. The incremental builds are included in the software to confidently build up the system. Based on TMS320C280x™/TMS320F280x™ DSP controllers.

The software for this system and associated modules offers two versions of data type:

  1. ACI3_3: Floating-point system framework
  2. ACI3_3: IQmath System Framework

The GLOBAL_Q setting (found in IQmathLib.h) allows one to rapidly adjust the overall Q number for the whole system. Thus, the "IQ" system can be easily evaluated in terms of overall resolution, dynamic range, or quantization problem. The simulated results from "IQ" system can be compared with that from "floating-point" system in order to see the effectiveness of 32-bit fixed-point arithmetic facilitated by "IQmath" library.

特性
  • Complete working reference design based on a modular s/w approach
  • Offered in "C" source code
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

相关产品

TI 器件 (4)

器件型号 名称 产品系列
TMS320C2801  TMS320F2809, F2808, F2806, F2802, F2801, C2802, C2801, UCD9501 DSP  C2000 实时控制 MCU 
TMS320C2802  TMS320F2809, F2808, F2806, F2802, F2801, C2802, C2801, UCD9501 DSP  C2000 实时控制 MCU 
TMS320F2802  TMS320F2809, F2808, F2806, F2802, F2801, C2802, C2801, UCD9501 DSP  C2000 实时控制 MCU 
TMS320F2809  TMS320F2809, F2808, F2806, F2802, F2801, C2802, C2801, UCD9501 DSP  C2000 实时控制 MCU 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章