RF6505-CC2530RD
RF6505-CC2530 参考设计
RF6505-CC2530RD
概述
The RF6505-CC2530 Reference Design contains schematics and layout files for the RF6505-CC2530 evaluation module.
The reference design demonstrates how to integrate CC2530/CC2531 and with RF6505 from RF Micro Devices, and shows good techniques for decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. The RF6505-CC2530 reference design is a range extender design for the 2.4GHz ISM Bands with two ports on the output for connecting a diversity solution or a test port. It increases the link budget by providing a power amplifier (PA) for increased output power, and a low-noise amplifier (LNA) with low noise figure for improved receiver sensitivity. In addition to these features it provides switches and integrated RF matching for design and high performance wireless systems.
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | AN111 - Using RF6505 Front End Module with CC2530 under FCC 15.247 | 2011年 11月 18日 |