PMP9806
适用于 TPS61088 升压转换器的精确输出电流限制电路参考设计
PMP9806
概述
This reference design delivers an accurate output current limit solution for the TPS61088 boost converter. This feature is realized by an output current sense resistor and a low cost operational amplifier. When the output current is higher than the current limit point, the output of the operational amplifier will be higher than the TPS61088’s 1.204V reference voltage. So the output voltage drops. If the output current continuously increases, the output voltage will be further decreased. Thus the maximum output power will always be limited below a certain level.
特性
- 2.7V to 4.2V input voltage range
- 5V/3A, 9V/2A and 12V/1.5A output capability
- Accurate output current limit point
- Low cost and small solution size
- Ideal for power bank and other maximum output power limited Boost Converter applications
输出电压选项 | PMP9806 |
---|---|
Vin (Min) (V) | 3 |
Vin (Max) (V) | 4.2 |
Vout (Nom) (V) | 9 |
Iout (Max) (A) | 2 |
Output Power (W) | 18 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Boost- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | 适用于TPS61088 升压转换器的精确输出电流限制电路参考设 计 | 英语版 | 2017年 10月 20日 |