PMP8930
具有 85-265 VAC 输入、高输出储能的初级侧稳压反激,适用于长时输出
PMP8930
概述
The PMP8930 reference design uses the UCC28710 primary-side regulated flyback controller to generate a 20V output from a univeral AC input. a bulk capacitor with slow-charge-fast-discharge circuit is placed at flyback output to provide long hold up time for the following step-down DC-DC stages. TPS54335 is used as the controller and power stage for the main 4V or 12V output. The valley switching of the UCC28710 allows this low-cost design to achieve a maximum load efficiency of 83%; no load losses are less than 70mW.
输出电压选项 | PMP8930.1 | PMP8930.2 | PMP8930.3 | PMP8930.4 | PMP8930.5 |
---|---|---|---|---|---|
Vin (Min) (V) | 85 | 85 | 85 | 85 | 85 |
Vin (Max) (V) | 265 | 265 | 265 | 265 | 265 |
Vout (Nom) (V) | 20 | 5 | 4 | 12 | 3.3 |
Iout (Max) (A) | .05 | .01 | 1.4 | .15 | .05 |
Output Power (W) | 1 | .05 | 5.6 | 1.8 | .165 |
Isolated/Non-Isolated | Isolated | Isolated | Isolated | Isolated | Isolated |
Input Type | AC | AC | AC | AC | AC |
Topology | Flyback- DCM | Flyback- DCM | Flyback- DCM | Flyback- DCM | Flyback- DCM |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 5
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP8930.1 Test Results | 2013年 9月 12日 | ||||
测试报告 | PMP8930.2 Test Results | 2013年 9月 12日 | ||||
测试报告 | PMP8930.5 Test Results | 2013年 9月 12日 | ||||
测试报告 | PMP8930.4 Test Results | 2013年 9月 12日 | ||||
测试报告 | PMP8930.3 Test Results | 2013年 9月 12日 |