PMP4484
具有 30W 输出的交流输入、6 通道 LED 串参考设计
PMP4484
概述
The PMP4484 is a power reference design with AC input. It is a isolated LED driver, provides 6 channel LED outputs with PWM dimming. It implements a high PF flyback controller UCC28810 to output DC 40V, the Constant Current Buck LED Driver LM3414HV downs the voltage to 30V to drive LED. The degisn also provides 3.3Vo to MCU by the buck conller LMR16006, and a 10Vo to RS485. The system achieves high efficiency and high PF.
特性
- Isolated single stage Flyback and Buck togology
- 6 channel LED outputs with PWM dimming
- Include 3.3Vo for MCU and 10Vo for RS485 power supply
- High efficiency, 86.4% at 230Vac input
- High PF, 0.939 at 230Vac input
- Size: 300mmX22mmx22mm
输出电压选项 | PMP4484.1 | PMP4484.2 | PMP4484.3 | PMP4484.4 | PMP4484.5 | PMP4484.6 | PMP4484.7 | PMP4484.8 | PMP4484.9 |
---|---|---|---|---|---|---|---|---|---|
Vin (Min) (V) | 100 | 100 | 40 | 40 | 40 | 40 | 40 | 40 | 40 |
Vin (Max) (V) | 300 | 300 | 40 | 40 | 40 | 40 | 40 | 40 | 40 |
Vout (Nom) (V) | 40 | 10 | 30 | 30 | 30 | 30 | 30 | 30 | 3.3 |
Iout (Max) (A) | .8 | .1 | .14 | .16 | .125 | .14 | .16 | .125 | .1 |
Output Power (W) | 32 | 1 | 4.2 | 4.8 | 3.75 | 4.2 | 4.8 | 3.75 | .33 |
Isolated/Non-Isolated | Isolated | Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated |
Input Type | AC | AC | DC | DC | DC | DC | DC | DC | DC |
Topology | Flyback- PFC | Flyback- PFC | Buck- Non Sync | Buck- Non Sync | Buck- Non Sync | Buck- Non Sync | Buck- Non Sync | Buck- Non Sync | Buck- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | PMP4484 Test Results | 2015年 10月 12日 |