PMP21814
适用于通信处理器电源的四相、160A 同步降压转换器参考设计
PMP21814
概述
This reference design uses four TPS546D24A converters with integrated MOSFETs to support a full load of 160A at a 0.9V output. The system operates at a switching frequency of 650 kHz and has a PMBus interface that can be used to configure key converter parameters, including internal compensation. The detailed test report includes efficiency, thermal, stability, and load transient results.
特性
- 12V input, 0.9V output with full load of 160A
- Very good output voltage regulation accuracy of 0.11%
- Accurate load sharing between 4 integrated converters
- Fixed-frequency current-mode control and programmable internal compensation
- PMBus interface for configuration and monitoring of key converter parameters
- Designed for communications base-band and remote radio units
输出电压选项 | PMP21814.1 |
---|---|
Vin (Min) (V) | 9 |
Vin (Max) (V) | 13 |
Vout (Nom) (V) | .9 |
Iout (Max) (A) | 160 |
Output Power (W) | 144 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Buck- Multiphase |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
AC/DC & DC/DC converters (integrated FET)
TPS546B24A — 具有引脚 Strap 配置和 PMBus 的 2.95V 至 18V、可堆叠 20A SWIFT™ 同步降压转换器
数据表: PDF | HTMLAC/DC & DC/DC converters (integrated FET)
TPS546D24A — 具有引脚 Strap 配置和 PMBus® 接口的 2.95V 至 16V、可堆叠 40A 同步 SWIFT™ 降压转换器
数据表: PDF | HTML技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | 4-phase, 160-A Synchronous Buck Converter Reference Design (Rev. A) | 2019年 10月 24日 |