PMP20084
0.9V/10A PMBus POL 电源参考设计
PMP20084
概述
This reference design is a 3.3Vin to 0.9V @ 10A power supply in a small form-factor, cost-effective design. It uses the TPS40400 controller in conjunction with the CSD87381P (a high and low side FET IC). The TPS40400 features full PMBUS telemetry for enhanced monitoring and control. The PMP20084 board is a 4-layer, 2-oz copper weight per layer board.
特性
- 3.3v input to 0.9V/10A output
- 2inch x 2inch. 2oz, 4-layer. 0.835 in2 on a two sided PCB
- 400KHz PMBus switching regulators for 10A low voltage rail
- Supported by TI’s Fusion GUI Digital Power Designer
- 100% green PMBus power solution for 0.9V/10A ASIC/FPGA core rail
输出电压选项 | PMP20084.1 |
---|---|
Vin (Min) (V) | 3.3 |
Vin (Max) (V) | 3.6 |
Vout (Nom) (V) | .9 |
Iout (Max) (A) | 10 |
Output Power (W) | 9 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Buck- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | PMP20084 Test Results | 2017年 5月 30日 |