OPA838DCKEVM

采用 DCK 封装的 OPA838 评估模块

OPA838DCKEVM

立即订购

概述

The OPA838DCKEVM is an evaluation module for the single OPA838 amplifier in the DCK (SC70-5) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs.

特性
  • Configured for split-supply operation and easily modified for single supply 
  • Default gain of 1 V/V configuration can be easily reconfigured for other gains 
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment 
  • Inputs and outputs include SMA connectors
高速运算放大器 (GBW ≥ 50MHz)
OPA838 1mA、300MHz 增益带宽、电压反馈运算放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

OPA838DCKEVM — 采用 DCK 封装的 OPA838 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 OPA838DCK Evaluation Module 2017年 6月 20日
证书 OPA838DCKEVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频